Machine checking gauge (MCG) for CMMs

MCG

Full calibration of a CMM's performance is time consuming and costly, using fixed length ball-ended bars or step gauges and laser measurement systems.

Renishaw's MCG (machine checking gauge) enables the rapid and effective interim checking of a CMM's performance as recommended in many international standards. It gives a fast and automatic assessment of machine capability and can also be used for machine characterisation.

Working with the machine checking gauge

Messier Dowty case study image - MCG schematicAn MCG kit consists of a base, a calibrated pivot point (with various pillar height options) and various length counterbalanced arms. 

The counterbalanced arm has a seat which locates on a precision ruby ball on an adjustable pillar. The seat allows very accurate arm pivoting, through 360° horizontally and ±45° vertically. At the end of the arm is a second location, formed by the two rods, a tungsten carbide ball and specially calibrated stylus which is fitted to a Renishaw probe. The CMM's probe stylus slots into the end of what is in effect a reference "ball" bar.

The arm is able to describe a truncated sphere of radius R (see illustration) about the pivot. As the arm is of constant length, any deviation from radius R is an indication of the volumetric measuring performance of the CMM. Repeatability can also be determined by performing multiple runs and comparing measured radius values at the same locations.

Volumetric measuring performance is the maximum error between any two points in any plane, over any distance within the full measuring volume.

The special calibrated stylus can be used with TP1, TP2, TP20, TP6, TP6A with suitable adaptors.

The MCG is calibrated and traceable to USA National Institute of Standards and Technology (Ref #731/23897-87).  It also complies with British Standard BS EN ISO 10360-2.

MCG kits

The MCG is supplied in two kit forms:

MCG1 kit

  • MCG systemMCG arms of lengths 101 mm, 151 mm, 226 mm, 380 mm
  • Baseplate
  • Pillars of height 76 mm, 127 mm and 235 mm
  • Hex key and balance weight
  • Calibrated test stylus
  • User's guide
  • Stylus and pivot ball roundness trace
  • System dynamic test certificate

MCG2 kit

As per the MCG1 kit, with the addition of:

  • MCG arms of lengths 532 mm and 685 mm

Specifications

Renishaw operates a policy of continual improvement. Specifications given in these pages are accurate to the best of our knowledge. However Renishaw reserves the right to change product appearance and specification without notice and customers should always seek confirmation at the time of enquiry.

Next steps

Contact us online if you require more information or you have a pricing query, or alternatively you may like to speak directly to your local Renishaw office.