Miscellaneous fixturing components Refine by Thread M4 M6 M8 1/4-20 Type Cone Pin Corner viewer Vertical base plate Screws and adapters << Previous123Next >> Product Unit price Add to cart 20 mm x 10 mm x 5 mm micro V blocksR-VMB-20510 $74.50 10 mm wedge stop for use with M4 fixturing componentsR-WS-1010-4 $26.75 15 mm wedge stop for use with M6 fixturing componentsR-WS-915-6 $29.75 Ø6 mm x 5 mm Polyoxymethylene (POM) resting pin with M4 threadR-RPD-4 $17.00 Ø25 mm x 19 mm aluminium resting cone with M8 threadR-RCA-8 $26.00 82.5 mm x 82.5 mm corner viewer with M6 threadR-VC-7575-6 $57.75 Ø9 mm x 10 mm steel resting pin with M6 threadR-RPS-6 $11.00 Ø9 mm x 10 mm Polyoxymethylene (POM) resting pin with M6 threadR-RPD-6 $17.00 Ø16 mm x 13 mm steel resting cone with M8 threadR-RCS-8 $13.25 Ø16 mm × 13 mm steel resting cone with M6 threadR-RCS-6 $13.25 << Previous123Next >> Shopping security Recall your cart