Fixturing plates Refine by Thread M4 M6 M8 1/4-20 Application CMM Equator Vision << Previous1234Next >> Product Unit price Add to cart 1/4-20 multi-hole acrylic plate, 0.47 in × 16 in × 16 inR-PV-501616-50-20 $814.00 1/4-20 multi-window acrylic plate, 0.47 in × 10 in × 10 inR-PVW-501010-50-20R $375.00 1/4-20 multi-window acrylic plate, 0.47 in × 10 in × 6 inR-PV-W-50106-50-20 $410.00 1/4-20 multi-window acrylic plate, 0.47 in × 12 in × 12 inR-PVW-501212-50-20R $465.00 M6 CMM aluminium plate, 12.7 mm × 300 mm × 300 mmR-PC-13300300-12-6 $537.00 M6 Equator™ aluminium plate, 12.7 mm × 300 mm × 300 mmR-PCR-13300300-12-6 $525.00 M6 CMM aluminium plate, 12.7 mm × 450 mm × 450 mmR-PC-13450450-12-6 $1,095.00 M6 CMM alumiunium plate, 19 mm × 600 mm × 600 mmR-PC-19600600-12-6 $1,995.00 M4 multi-hole acrylic plate, 11.7 mm × 150 mm × 150 mmR-PV-13150150-10-4 $350.00 M4 multi-hole acrylic plate, 11.7 mm × 200 mm × 200 mmR-PV-13200200-10-4 $460.00 << Previous1234Next >> Shopping security Recall your cart