 |  | OMP60 OMP60 touch probe with optical transmission suitable for medium to large machining and mill-turn centres.
About OMP60
OMP60 probe is part of a new generation of optical transmission machine probes that are compatible with all Renishaw's optical receivers (both legacy and new generation). It brings the benefits of probing to a wide range of machining centres and mill-turn machines, offering users set-up time reductions of up to 90%, reduced scrap, reduced fixture costs, and improved process control.
Renishaw recommends using OMP60 with the OMI-2 receiver with modulated transmission, although OMP60 is also compatible with existing OMI and OMM / MI12 receivers, operating in legacy mode. This means that MP7, MP8, MP9 and MP10 users can upgrade to OMP60 and benefit from its innovative features.
OMP60 features and benefits
- Compact probe, measuring Ø63 mm x 76 mm long
- 360º infra-red transmission with 6 m typical operating range
- Rejection of optical interference when used with OMI-2
- Simple installation and configuration
- Multiple switch-on/switch-off methods
- Backward compatible with existing Renishaw receivers
- Uses readily-available AA batteries
OMP60 system options
| OMP60 with OMI-2 |
|
OMP60 with OMI-2T |
|
OMP60 with OMI |
|
OMP60 with OMM / MI12 |
|
Offers a state-of-the-art modulated optical transmission method.
|
|
Offers twin probing option.
|
|
Ideal for factory fitment by machine tool builders.
|
|
Offers installation flexibility making it ideally suited for retro-fitting in the field. |
OMP60 specification
| Specification |
|
| Sense directions |
±X, ±Y, +Z |
| Weight |
878 g (30.8 oz) |
| Transmission type |
360° infra-red optical transmission |
| Transmission range |
6 m (19.7 ft) |
|
Switch-on method |
Optical M-code, spin, shank switch |
| Switch-off method |
Optical M-code, time-out, spin, shank switch |
| Uni-directional repeatability (max 2 sigma at stylus tip) |
1.0 µm (0.00004 in) |
|
Trigger force
XY plane - lowest force
XY plane - highest force
+Z direction |
0.75 N (2.64 ozf)
1.4 N (4.92 ozf)
5.3 N (18.7 ozf) |
|
Stylus overtravel
XY plane
+Z direction |
±18°
11 mm (0.43 in) |
| Standard stylus length |
50 mm (1.97 in) |
| Maximum stylus length |
150 mm (5.90 in)
Note: longer styli can be used - contact Renishaw. |
| Battery type |
Either: 2 x AA 1.5 V alkaline
Or: 2 x AA 3.6 V lithium thionyl chloride |
|
Battery life
- stand-by
- 5% usage
- continuous life |
alkaline / lithium
468 / 1019 days
111 / 339 days
172 / 595 hours |
| Sealing |
IP X8 |
| Shanks |
Various |
|
Compatible interface |
Legacy mode: OMI, OMM / MI12 or OMM-C/MI120
Modulated mode: OMI-2, OMI-2T or OMM-2C |
OMP60 software options
The following software packages can be used to program probing routines for work piece set-up and inspection on CNC machining centres:
- EasyProbe - entry-level package for simple work piece set-up
- Inspection - basic set-up and work piece inspection cycles, with automatic update of offsets
- Inspection plus - an integrated suite of inspection cycles including vector measurement
- Productivity+™ Active Editor Pro - a PC-based software package with GUI, allowing the user to select features directly from an imported CAD model, making the generation of probing cycles even easier.
OMP60 ordering information
Please contact your local Renishaw office for more advise on choosing the system most suited to your application. OMP60 probe
Comprising of OMP60 probe, toolkit, installation and user's guide and 2 x AA 2.15Ah batteries.
| Part number |
Description |
| A-4038-0001 |
OMP60 probe (optical on/optical off - legacy mode) |
| A-4038-0002 |
OMP60 probe (optical on/time off 134 secs - legacy mode) |
| A-4038-2001 |
OMP60 probe (optical on/optical off - modulated mode) |
| A-4038-2002 |
OMP60 probe (optical on/time off 134 secs - modulated mode) |
OMP60 systems (OMP60 system kits)
| Part number |
Description |
| A-4038-3011 |
OMP60 (Opt/Opt) system kit (OMM / MI12): OMP60 (optical on/optical off - legacy), OMM, MI12 interface, OMM mounting bracket and M4 stylus |
| A-4038-3012 |
OMP60 (Opt/Time) system kit (OMM / MI12): OMP60 (optical on/time off 134 secs - legacy), OMM, MI12 interface, OMM mounting bracket and M4 stylus |
| A-4038-3021 |
OMP60 (Opt/Opt) system kit (OMI): OMP60 (optical on/optical off - legacy), OMI - 1.5 assembly kit, OMI mounting bracket and M4 stylus |
| A-4038-3022 |
OMP60 (Opt/Time) system kit (OMI): OMP60 (optical on/time off 134 secs - legacy), OMI - 1.5 assembly kit, OMI mounting bracket and M4 stylus |
| A-4038-3031 |
OMP60 (Opt/Opt) system kit (OMI-2): OMP60 (optical on/optical off - modulated), OMI-2 assembly kit 8m, OMI-2 mounting bracket and M4 stylus |
| A-4038-3032 |
OMP60 (Opt/Time) system kit (OMI-2): OMP60 (optical on/time off 134 secs - modulated), OMI-2 assembly kit 8m, OMI-2 mounting bracket and M4 stylus |
| A-4038-3041 |
OMP60 (Opt/Opt) system kit (OMI-2): OMP60 (optical on/optical off - modulated), OMI-2 assembly kit 15m, OMI-2 mounting bracket and M4 stylus |
| A-4038-3042 |
OMP60 (Opt/Time) system kit (OMI-2): OMP60 (optical on/time off 134 secs - modulated), OMI-2 assembly kit 15m, OMI-2 mounting bracket and M4 stylus |
|  | ResourcesMachine tool downloads Adaptive machining
Productivity+
Integrated in-cycle adaptive machining and process control.
We recommend
QC10 ballbar
The 10-minute health check for your machine tool.
|