The MP10R is visible-red optical transmission probe designed for twin spindle machining centres, where it is used in combination with an infra-red optical transmission probes.
| Specification |
|
| Sense directions |
±X, ±Y, +Z |
| Weight |
730 g (26 oz) |
| Transmission type |
360° infra-red optical transmission |
| Transmission range |
OMI: 3 m (9.84 ft)
OMM: 6 m (19.7 ft) |
| Uni-directional repeatability (max 2 sigma at stylus tip) |
1.0 µm (0.00004 in) |
|
Trigger force
XY plane - lowest force
XY plane - highest force
+Z direction |
0.75 N (2.64 ozf)
1.40 N (4.92 ozf)
4.20 N (14.8 ozf) |
|
Stylus overtravel
XY plane
+Z direction |
±17.5°
8 mm (0.31 in) |
| Standard stylus length |
50 mm (1.97 in) |
| Maximum stylus length |
150 mm (5.90 in) |
| Battery type |
1 x 6LR61 (PP3 9 V alkaline) |
|
Battery life
- stand-by
- 5% usage
- continuous life |
365 days
98 days
140 hours |
| Sealing |
IP X8 |
| Shanks |
Various |
|
Compatible interface |
OMI or OMM / MI12 |
Please contact your local Renishaw office to help design the MP10 system most suited to your application, or discuss what upgrade offers are available to you.
| Part number |
Description |
| A-2033-1099 |
MP10 probe - 35° optical output |
| A-2033-1100 |
MP10 probe - 70° optical output |
| A-2033-0576 |
OMM optical receiver |
| A-2033-0830 |
OMM mounting bracket |
| A-2075-0142 |
MI12 interface |
| Part number |
Description |
| A-2033-6571 |
MPE1 - 100 mm probe extension |
| A-2033-6595 |
MPE2 - 150 mm probe extension |
| A-2033-6657 |
MPE3 - 200 mm probe extension |
| A-2033-6657 |
MP10 to TP6 adaptor |
| A-2063-7774 |
MP10 to LP2 adaptor |