You are here:

High precision tool setting arms

HPPAHigh precision tool setting arms for turning centres. Use with the RP3 probe.

Time is money, and time spent setting tool dimensions then manually entering tool offset data is time that could be better invested in machining. Tool setting and broken tool detection are vital if a high level of confidence in product quality and unmanned machining is to be maintained.

The HP arms and RP3 probe require a TSI interface.

HP arms series

HPRA

High precision removable arm

HPPA

High precision pull-down arm

HPMA

High precision motorised arm

RP3

Touch probe for arms

HPRA'Plug-in' arm which is manually located in the machine when tool setting is performed, and then removed once the process is completed.

HPPA foldawayHPPA uses an innovative rotary device which automatically locks the arm into a repeatable kinematic location, with no additional adjustment or locking device required.

HPMA longAn electrically powered arm. Rapid actuation allows in-process tool setting and broken tool detection without the need for operator intervention.

RP3 tool setting probeDesigned primarily for tool setting applications but can also be used in workpiece setup.

Ordering information

Please call your local Renishaw office for guidance to choose the system most suited to your application.

HP arm system kits (HPRA, HPPA, HPMA)

HP arm kits comprise:
  • Tool setting arm
  • RP3 probe
  • Rear exit base and stand
  • TSI2 or TSI3 interface
  • User's guide.

Please contact your local Renishaw office to put together the correct kit for your application, dependant on chuck size and tooling dimensions.

Probe kits

Part number Description
A-2197-0049 RP3 probe only

Stylus kits

Part number Description
A-2197-0157 Stylus kit 16 mm tooling
A-2197-0158 Stylus kit 20 mm tooling
A-2197-0159 Stylus kit 25 mm tooling
A-2197-0160 Stylus kit 32 mm tooling
A-2197-0161 Stylus kit 40 mm tooling
A-2197-0162 Stylus kit 50 mm tooling

Next steps

Contact us online if you require more information or you have a pricing query, or alternatively you may like to speak directly to your local Renishaw office.