You are here:

MP700

MP700ESpindle mounted optical transmission measurement probe with superior 3D performance. Use for high accuracy component setting and inspection on medium to large machining centres.

About MP700

The MP700 features strain-gauge sensing technology, providing the most accurate machine tool probe available. With a low and consistent trigger force in all sensing directions, the MP700 is ideal for complex and contoured part inspection. Using only a simple calibration routine, the MP700 can be used in any measurement direction with uncompromised precision.

As with other Renishaw optical transmission machine probes, MP700 is available with optical output at 35° or 70° to the probe's axis.

For smaller machine tools, Renishaw recommends using the new generation OMP400 strain-gauge probe.

MP700E

The MP700E probe was designed to suit larger size machine tool applications with extended transmission distances (up to 9.5 m) between the probe and the machine mounted receiver.

MP700E is now obsolete and will soon be replaced by the new RMP600 high accuracy radio transmission probe. Please contact your local Renishaw office for more information.

MP700 specification

Specification  
Sense directions ±X, ±Y, +Z 
Weight 730 g (26 oz)
Transmission type 360° infra-red optical transmission
Transmission range

OMI: 3 m (9.84 ft)

OMM: 6 m (19.7 ft)

Uni-directional repeatability (max 2 sigma at stylus tip)  0.25 µm (0.00001 in)

Pre-travel variation

XY plane

XYZ (variation from a true sphere)

 

±0.25 µm (±0.00001 in)

±1.0 µm (±0.00004 in)

Trigger force

XY plane - constant force

+Z direction

 

0.19 N (0.68 ozf)

3.25 N (11.69 ozf)

Stylus overtravel

XY plane

+Z direction

 

±16.5°

11 mm (0.43 in)

Standard stylus length 100 mm (3.94 in)
Maximum stylus length 200 mm (7.87 in)
Battery type 1 x 6LR61 (PP3 9 V alkaline)

Battery life

- stand-by

- 5% usage

- continuous life

 

381 days

36 days

43 hours

Sealing IP X8
Shanks Various

Compatible interface

OMI or OMM / MI12

MP700 ordering information

Please contact your local Renishaw office for further product information or to help select the MP700 system best suited to your application.

MP700 probe and transmission units

Part number Description
A-2107-0035 MP700 probe 35° output (optical on/off)
A-2107-0070 MP700 probe 70° output (optical on/off)
A-2033-0576 OMM optical receiver
A-2115-0001 OMI optical machine interface
A-2033-0830 OMM/OMI mounting bracket
A-2075-0142 MI12 interface
A-2075-0141 MI12-B interface board only
A-2075-0252 MI12 interface DIN rail-mount

MP700 accessories

Part number Description
A-2053-7531 TK1 tool kit
A-5000-3712 100 mm ceramic stylus (PS3-2C)
P-BT03-0001 9 V PP3 battery

MP700 recommended software

EasyProbe

Inspection

Inspection Plus

Next steps

Contact us online if you require more information or you have a pricing query, or alternatively you may like to speak directly to your local Renishaw office.



Resources

Machine tool downloads

Adaptive machining

Productivity+

Productivity+ userIntegrated in-cycle adaptive machining and process control.

Verification

Renishaw OMV

Renishaw-OMV-softwareVerify complex geometric and free-form parts on the machine.

We recommend

QC10 ballbar

QC10The 10-minute health check for your machine tool.