You are here:

NC3

NC3 cut-outCompact non-contact laser tool setting and tool breakage detection system for machining centres.

About NC3

NC3 cut-outThe NC3 is a compact 2 axis non-contact tool setting probe, with broken tool detection capability.

Tools as small as Ø0.2 mm can be measured anywhere along the laser beam and set-up is more simple than focused laser systems as there is no focal point to identify.

The NC3 offers high repeatability, low air consumption and a rapid tool-breakage detection cycle.

The NCi-4 interface is required for use with NC3 and other non-contact tool setting systems. The NC3 is operated using Renishaw's macro-based non-contact tool setting software.

NC3 specification

Specification  
Laser type Visible red light < 1 mW 670 nm
Electrical connection Hard-wired
Repeatability of trigger points (2 sigma) ±0.15 µm (0.000006 in)
Minimum tool diameter for measurement Ø0.2 mm (0.008 in)
Minimum tool diameter for breakage detection Ø0.1 mm (0.004 in)

Air protection system

Supply pressure greater than 3 bar.

Air usage 6 litres / min.

Power supply

12 V to 30 V, 120 mA

Power-up time < 0.5 seconds
Temperature limit

Operating: +5 °C to + 50 °C

Storage: -10 °C to + 70 °C

Outside length 135 mm (5.31 in)

Internal transmitter and receiver separation

80 mm (3.15 in)

Sealing IP X8
Mounting

Single M10 / M12 fixing.

M4 mouting holes also provided.

Compatible interface

NCi-4

Software for NC3

Renishaw's macro-based non-contact tool setting software is used to easily program tool setting and broken tool detection routines.

Alternative tool setting and broken tool detection solutions

NC4

Non-contact tool setting and broken tool detection

 

TRS2

Single sided non-contact broken tool detection

 

TS27R

Industry standard contact tool setter probe

 

New! OTS

Cable-free contact tool setter

NC4-separate   TRS2 unit   TS27R   OTS toolsetter

Ordering information

Please contact your local Renishaw office for more information on ordering the NC3 tool setting system.

Part number Description
A-4179-1100 NC3 system kit

Next steps

Contact us online if you require more information or you have a pricing query, or alternatively you may like to speak directly to your local Renishaw office.