Navigation
PHC10-3 PLUS probe head controller
Dedicated head controller for PH10 heads for use with OEM machine controller systems
- Replaces the PHC10-3 and the PHC10-2 and provides support for RS232 and USB communications
- Uses a 24 V external power supply, manages all the PH10 and PH10 PLUS head functions and interfaces with the CMM's computer
- Does not manage the probe functions but does have the provision for a PI 200-3 or PI 7-3 interface card to be fitted internally
PHC10-3 PLUS (A-5863-0100)
Key | Description |
---|---|
1 | 9-way D-type plug for PICS output |
2 | 9-way D-type connector to HCU2 |
3 | 25-way D-type plug RS232 communications connector to CMM computer |
4 | USB type "B" socket |
5 | |
6 | 15-way D-type connector to probe head |
7 | 7-pin DIN raw probe connector to probe interface or multiwire input for internal interfaces |
8 | |
9 | |
10 | Reset button |
Key | Description |
1 | Communication connection to CMM controller RS232 or USB |
3 | Communication to CMM controller |
4 | Communication to autochange rack |
5 | PICS output to CMM controller |
6 | Probe output to CMM controller |
Key | Description |
1 | Communication connection to CMM controller - RS232 or USB |
3 | Communication to CMM controller |
4 | Communication to autochange rack |
5 | PICS output to CMM controller |
6 | Raw probe output to CMM controller |
Specification
Power supply | 24 Vdc 49 W provided by the Emerson PSU (DP4024N3M) power adaptor |
Data transmission | RS232 or USB1 and USB2 |
Current consumption (at 240 V) | Less than 1 A |
PSU electrical ratings | |
Supply voltage | 100 V - 240 V +/-10% |
Frequency range | 50 Hz - 60 Hz |
Power consumption | 49 W max. |
Transient voltages | Installation category II |
Input connectors | 15-way ‘D' |
Probe output connectors | 7-pin DIN or 9-way ‘D' type |
Dimensions | |
Height | 44 mm (1.75 in) - 1U |
Width | 440 mm (17.30 in) |
Depth | 180 mm (7.1 in) |
Weight | 1.5 kg (3 lb 5 oz) |
Maximum cable length | |
RS232 | 50 m (164.04 ft) |
USB | 5 m (extendible in lengths of 5 m by use of a hub, to a maximum length of 30 m) |
Hand held control unit | HCU2 |
Power supply | 24 Vdc 49 W provided by the Emerson PSU (DP4024N3M) power adaptor |
---|---|
Data transmission | RS232 or USB1 and USB2 |
Current consumption (at 240 V) | Less than 1 A |
PSU electrical ratings | |
Supply voltage | 100 V - 240 V +/-10% |
Frequency range | 50 Hz - 60 Hz |
Power consumption | 49 W max. |
Transient voltages | Installation category II |
Input connectors | 15-way ‘D' |
Probe output connectors | 7-pin DIN or 9-way ‘D' type |
Dimensions | |
Height | 44 mm (1.75 in) - 1U |
Width | 440 mm (17.30 in) |
Depth | 180 mm (7.1 in) |
Weight | 1.5 kg (3 lb 5 oz) |
Maximum cable length | |
RS232 | 50 m (164.04 ft) |
USB | 5 m (extendible in lengths of 5 m by use of a hub, to a maximum length of 30 m) |
Hand held control unit | HCU2 |
Part number | |
PH10M PLUS motorised indexing probe head kits For use with multiwired probes and extension bars | |
PH10M PLUS probe head and shank kit (see below for complete part no.) | A-5863-11** |
PH10M PLUS probe head, AM1 and shank kit (see below for complete part no.) | A-5863-19** |
PH10M PLUS probe head only | A-5863-4000 |
PH10M PLUS probe head and AM1 kit | A-5863-1060 |
PH10MQ PLUS quill mounted, motorised indexing probe head kits For use with multiwired probes and extension bars | |
PH10MQ PLUS probe head kit | A-5863-6000 |
PH10T PLUS motorised indexing probe head kits For use with M8 threaded touch-trigger probes and extension bars | |
PH10T PLUS probe head and shank kit (see below for complete part no.) | A-5863-25** |
PH10T PLUS probe head only | A-5863-5000 |
PH10M-iQ PLUS motorised indexing probe head kits with inferred qualification For use with multiwired probes and extension bars | |
PH10M-iQ PLUS probe head kit | A-5863-7000 |
PH10 PLUS head controllers and hand control units | |
PHC10-3 PLUS RS232 head controller (includes 24 V PSU) | A-5863-0100 |
PHC10-3 PLUS head controller with integral PI 200-3 interface (includes 24 V PSU, 4 feet, documentation CD and USB driver) | A-5863-0200 |
PHC10-3 PLUS head controller with integral PI 200-3 interface, additional PICS output port and PL25(T) PICS cable (includes 4 feet, documentation CD and USB driver) | A-5863-0300 |
HCU2 hand control unit | A-5882-0010 |
PH10 PLUS accessories | |
AM1 adjustment module for PH10M PLUS, PH10T PLUS, PH6M and MIH | A-1026-0320 |
AM2 adjustment module for PH10MQ PLUS | A-1036-0080 |
PHA3 - PH10MQ PLUS to KM1 quick change adaptor | A-2238-0751 |
24 V PSU for PHC10-3 PLUS, PI 200-3 and PI 7-3 | P-EA02-0042 |
1U bracket kit | A-1018-0189 |
1/3 x 1U bracket | A-1018-0179 |
PHC10-2 bracket 1U to 2U | A-1018-0173 |
PH10M PLUS A-5863- | PH10M PLUS (with AM1) A-5863- | PH10T PLUS A-5863- | |
MS1 | 1139 | 2521 | |
MS2 | 1135 | 2522 | |
MS3 | |||
MS4 | 2524 | ||
MS5 | |||
MS6 | 1136 | 2526 | |
MS7 | 2527 | ||
MS8 | 1137 | ||
MS9 | 1141 | ||
MS10 | |||
MS11 | |||
MS12 | 1155 | 2530 | |
MS13 | 1142 | 2531 | |
MS14 | 2532 | ||
MS15 | 1140 | 2533 | |
MS17 | 1991 | ||
D shank |