Skip navigation

ACC2-3 autochange controller

Autochange controller for ACR1 rack

  • ACC2-3Handles communications between the CMM controller and the ACR1 autochange rack
  • Multiplexes head and rack probe signals
  • Communicates to CMM via RS232

Specification


Data transmission

Serial RS232

User definable parameters

Serial Baud rate 300 - 19200

Voltage range

90 V - 246 Vac 50 Hz / 60 Hz

Dimensions

Height 44 mm (1U)

Width 440 mm (19 in enclosure)

Depth 180 mm

Weight

1.8 kg (3.97 lb)



Part number

ACR1 8 port autochange rack kit

A-1051-4000

ACC2-3 autochange controller for ACR1

ACC2-3 autochange rack controller (RS232 only)

A-6299-0100

ACR1 accessories and cables

ACR1 MK (H) horizontal mounting kit

A-1051-0441

ACR1 MK (V) vertical mounting kit (to mount the ACR1 vertically both mounting kits need to be ordered)

A-1051-1308

ACR1 additional 100 mm leg

M-1051-0147

ACR1 additional 200 mm leg

M-1051-0148

ACR1 long port replacement kit

A-1051-7077

ACR1 short port replacement kit

A-5036-0049

ACR1 mixed port replacement kit

A-1051-7076

ACR3 autochange rack

4 port passive probe and extension bars autochange rack. Requires an MRS kit for mounting on to a CMM. If 8 ports are required, 2 ACR3s can be mounted on one MRS rail.

ACR3 4 port autochange rack kit

A-5036-0005

ACR3 8 port autochange rack kit

A-5036-0500