ACR2

ACR2 port pair kit

  • ACR2 port pairExtension arm changing system for the PHS1 servo positioning head system
  • Enables probe head extensions (HE) or probe head adaptors (HA) to be exchanged to suit the probing task required without manual intervention
  • Modular construction and simple operation enable any number of racks to be positioned on a pillar within the machine volume
  • The rack is passive, all locking and unlocking of adaptors and extensions is done by the motion of the CMM
  • Installation is very simple - no power connections or signal connectors are necessary
  • All sensing and overtravel protection is contained within the PHS1 head
  • Ports are supplied in pairs and can accommodate touch-trigger or scanning probes, with or without extension bars

ACR2 dimensions and mounting hole positions

Maximum operating speed is 100 mm/sec.

Support pillar not supplied by Renishaw.

ACR  - dimensioned

Installation and user's guides

 Part number
PHS1 motorised (servo type) probe head kits                         
PHS1 head kit 1 (including PHS1 head, PHS1 arm kit 1 and ACR2 6 port rack kit)A-2150-0817
PHS1 head kit 2 (including PHS1 head, PHS1 arm kit 2, KM1 kit and 2 × ACR2 port pair)A-2150-0819
PHS1 head onlyA-2150-0815
PHS1 arm kits and accessories 
PHS1 arm kit 1 (including 1 × 750 mm arm, 1 × 500 mm arm, 1 × HAM multiwire adaptor arm and 1 × HA-8 M8 adaptor arm)A-2150-0816
PHS1 arm kit 2 (including 1 × 500 mm arm, 1 × 330 mm arm, 1 × HAM multiwire adaptor arm and 1 × HA-8 M8 adaptor arm)A-2150-0827
PHS1 arm kit 3 (including 1 × 500 mm arm, 2 × HAM multiwire adaptor arm and 1 × HA-8 M8 adaptor arm)A-2150-0840
HE750 - 750 mm PHS1 extended armA-2150-0063
HE500 - 500 mm PHS1 extended armA-2150-0064
HE330 - 330 mm PHS1 extended arm

A-2150-0078

HA-M multiwire adaptor arm for use with PHS1

A-2150-0065

HA-8 M8 adaptor arm for use with PHS1

A-2150-0066

PHS1 extension bar wooden box

A-2150-0191

ACR2 autochange rack kits (for use with PHS1) 
ACR2 six port rack (including 3 × ACR2 port pair for use with PHS1)

A-1383-0004

ACR2 port pair for use with PHS1

A-1383-0003

PHS1 interface card 
PHS1 interface card kit

A-2150-0824

PHS1 interface card kit (Pantec)

A-2150-7294

PHS1 accessories 
PHA1 - PH10 kinematic adaptor kit for use with PHS1A-2150-0830

PHA2 - PH10 horizontal kinematic adaptor kit for use with PHS1

A-2150-0834

PHA3 - PH10MQ PLUS to KM1 quick change adaptor

A-2238-0751

KM1 - through quill cabling kinematic kit for use with PHS1

A-2150-0831

KM2 - around quill cabling kinematic kit for use with PHS1

A-2150-0832

PL104 - 30 m power cable

A-2150-0481

PL105 - 30 m comms cable

A-2150-0482

PL106 - 30 m probe cable

A-2150-0483

PL107 - 30 m overtravel cable

A-2150-0484

PHS1 positronic connectors kit

A-2150-0836