Skip navigation

Connecting RCP TC-2 and RCP TC-3 to PSU

Using a PSU other than the one supplied by Renishaw is not recommended.

DC extension cables are available for the PSU but the length should not exceed 15 m otherwise the performance can be affected.

It is possible to power up to four RCP TC-2s or RCP TC-3s with one PSU using the daisy-chain technique shown below.

Daisy-chained RCPTCs


NOTE: Nothing other than RCP TC-2 or RCP TC-3 should be connected to the PSU. No more than four RCP TC-2 or RCP TC-3 units can be powered from one PSU. No more than one PSU should be connected to a daisy chain of ports. RCP TC-2s or RCP TC-3s need to be next to each other on the MRS2 rail for daisy chaining. Power can be connected to either end of the daisy chain. Turn off or disconnect the mains supply to the PSU before fitting DC power cables to the RCP TC-2 or RCP TC-3.

Spares


Part description

Renishaw part number

DC daisy-chain cable

P-CA82-0019

DC extension cable (1.5 m)

A-3060-0016

RCP TC-2 / RCP TC-3 PSU

P-PW01-0128

DC extension cable (5 m)

A-3060-0017

DC extension cable (10 m)

A-3060-0018