Connecting SP80 / SP80H to UCC2-2

Connecting SP80 to UCC

Key

Description

1

SP80 / SP80H scanning probe (shown for mounting to CMM via KM80)

2

PL157 - SP80 to Lemo adaptor cable

3

PLM6 / 7 / 8 / 9 - standard machine cable

4

UCC2-2 controller

5

UCC2-2 SP80 daughtercard

CAUTION: This daughtercard is designed only to accept the SP80 and SP80H probes. Fitting of the PH10 system to this card can cause damage to the UCC2-2 system.

The SP80 daughtercard has a 15-way, D-type connector that accepts the standard machine cable and connects the SP80 and SP80H probes to the UCC2-2 system.

Pin

Function

1

Cos Y

2

 

3

Cos Z

4

0 V

5

PROBE PRESENT

6

GREEN LED OFF

7

Sin Z

8

Vref

9

 

10

RED LED ON

11

Cos X

12

Sin X

13

 

14

Sin Y

15

+15 V

Shell

Screen