EC declaration of incorporation

Renishaw plc declares that the product: PH20

 Description: Motorised head
 Part no.:

 A-3007-3010

 A-3007-3020

 Serial no.: As shown by the declaration sent with the product

Complies with these standards: -

 BS EN 61326-1:2006 Electrical equipment for measurement, control and laboratory use - EMC requirements -
Part 1: General requirements
Immunity to Table 2 - industrial locations.
Emissions to Class A - industrial locations.
 BS EN ISO 12100-1:2003 + A1:2009
BS EN ISO 12100-2:2003 + A1:2009 
Safety of machinery - Basic concepts, general principles for design:-
Part 1. Basic terminology, methodology.
Part 2. Technical principles


Person authorised to compile the Renishaw technical file and issue the declaration of incorporation is:
Mark Acres,
Compliance Manager,
Renishaw plc, New Mills, Wotton under Edge,
Gloucestershire, Gl12 8JR, United Kingdom.

This product must not be put into service until the machinery into which it is to be incorporated has been declared in conformity with the provisions of the Machinery Directive - 2006/42/EC.