EC declarations of conformity

Renishaw plc declare that the product:

 Name: MCUlite-2 and MCU5
 Description: Manual control unit

has been manufactured in conformity with the following standards:

 BS EN 61326-1:2006

 Electrical equipment for measurement, control and laboratory use
  - EMC requirements -
 Part 1: General requirements
 Immunity to Table 2 - industrial locations.
 Emissions to Class A - industrial locations.
 BS EN 60204-1: 2006

 Safety of machinery
 - electrical equipment of machines -
 Part 1 General requirements.

and that it complies with the requirements of the following directives:

 2004/108/EC Electromagnetic compatibility (EMC)
 2006/95/EC Low voltage

The above information is summarised from the full EC declaration of conformity. A copy is available from Renishaw on request.

Renishaw plc declare that the product:

 Name: MCU W
 Description: Wireless manual control unit
 Part nos. A-5381-0019 Joystick unit
 A-5381-0020 Cradle unit
 A-5381-0004 Battery pack

Complies with directive:

 1999/5/EC Radio equipment and telecommunications terminal equipment and the mutual recognition of their conformity

and complies with standards:

 ETSI EN 300 328 V1.7.1 (2006-10) Electromagnetic compatibility and Radio Spectrum Matters (ERM); Wideband Transmission systems; Data transmission equipment operating in the 2,4 GHz ISM band and using spread spectrum modulation techniques
 ETSI EN 301 489-1 V1.8.1 (2008-04) Electromagnetic compatibility and Radio Spectrum Matters (ERM);
 Electromagnetic Compatibility (EMC) standard for radio equipment and services;
 Part 1: Common technical requirements
 ETSI EN 301 489-17 V2.1.1 (2009-05) Electromagnetic compatibility and Radio Spectrum Matters (ERM); Electromagnetic Compatibility (EMC) standard for radio equipment;
 Part 17: Specific conditions for Broadband Data Transmission Systems
 BS EN 61326-1:2006 Electrical equipment for measurement, control and laboratory use – EMC requirements -
 Part 1: General requirements
 Immunity to Table 2 - industrial locations.
 Emissions to Class A - industrial locations.
 BS EN 61010-1:2001 Safety requirements for electrical equipment for measurement, control and laboratory use.
 Part 1: General requirements.

The above information is summarised from the full EC declaration of conformity. A copy is available from Renishaw on request.