Environmental and electrical specifications

Environmental specification

Operating temperature range10 °C to 40 °C (50 °F to 104 °F)
Storage temperature range-25 °C to +70 °C (-13 °F to 158 °F)
Operating humidity0% to 80% (non-condensing)
Storage humidity0% to 80% (non-condensing)

Electrical specification

The REVO-2 head and probe electronics are powered from the UCC S5.

The RCP TC-2 is powered by a separate power supply that is supplied by Renishaw.

No other additional power supplies are required.