Skip navigation

UCC DMT environmental conditions

The following environmental conditions comply with those defined in BS EN61010-1:2001:

Indoor use

IP40 (no protection against water)

Altitude

Up to 2000 m

Operating temperature

+5 °C to +55 °C

Storage temperature

-25 °C to +70 °C

Relative humidity

80 % maximum for temperatures up to +31 °C.

Linear decrease to 50 % at +50 °C

Pollution degree

2