Skip navigation

UCC PI 80 environmental conditions

Indoor use

IP30 (BS EN60529:1992)

Altitude

Up to 2000 m

Operating temperature

+5 °C to +50 °C

Storage temperature

-25 °C to +70 °C

Relative humidity for storage

90% maximum (non-condensing) for temperatures up to +42 °C

Pollution degree

2

NOTE: If the UCC PI 80 is to be used in an environment where a higher IP rating is required, then the UCC PI 80 will need to be housed in a suitable enclosure.

NOTE: The electrical input requirements to the provided PSU can be found on the PSU label.