Navigation
PH20 general information
© 2010 - 2022 Renishaw plc. All rights reserved.
ORIGINAL LANGUAGE VERSION
This document may not be copied or reproduced in whole or in part, or transferred to any other media or language by any means, without the prior written permission of Renishaw.
Disclaimer
WHILE CONSIDERABLE EFFORT WAS MADE TO VERIFY THE ACCURACY OF THIS DOCUMENT AT PUBLICATION, ALL WARRANTIES, CONDITIONS, REPRESENTATIONS AND LIABILITY, HOWSOEVER ARISING, ARE EXCLUDED TO THE EXTENT PERMITTED BY LAW.
RENISHAW RESERVES THE RIGHT TO MAKE CHANGES TO THIS DOCUMENT AND TO THE EQUIPMENT, AND/OR SOFTWARE AND THE SPECIFICATION DESCRIBED HEREIN WITHOUT OBLIGATION TO PROVIDE NOTICE OF SUCH CHANGES.
Trade marks
RENISHAW®, the probe symbol and REVO® are registered trade marks of Renishaw plc.
Renishaw product names, designations and the mark ‘apply innovation' are trade marks of Renishaw plc or its subsidiaries.
Other brand, product or company names are trade marks of their respective owners.
WEEE
The use of this symbol on Renishaw products and / or accompanying documentation indicates that the product should not be mixed with general household waste upon disposal. It is the responsibility of the end user to dispose of this product at a designated collection point for waste electrical and electronic equipment (WEEE) to enable reuse or recycling. Correct disposal of this product will help to save valuable resources and prevent potential negative effects on the environment. For more information, please contact your local waste disposal service or Renishaw distributor.
Warranty
Unless you and Renishaw have agreed and signed a separate written agreement, the equipment and/or software are sold subject to the Renishaw Standard Terms and Conditions supplied with such equipment and/or software, or available on request from your local Renishaw office.
Renishaw warrants its equipment and software for a limited period (as set out in the Standard Terms and Conditions), provided that they are installed and used exactly as defined in associated Renishaw documentation. You should consult these Standard Terms and Conditions to find out the full details of your warranty.
Equipment and/or software purchased by you from a third-party supplier is subject to separate terms and conditions supplied with such equipment and/or software. You should contact your third-party supplier for details.
Care of equipment
Renishaw probes and associated systems are precision tools used for obtaining precise measurements and must therefore be treated with care.
Changes to Renishaw products
Renishaw reserves the right to improve, change or modify its hardware or software without incurring any obligations to make changes to Renishaw equipment previously sold.
Company registration details
Renishaw plc. Registered in England and Wales. Company no: 1106260. Registered office: New Mills, Wotton-under-Edge, Gloucestershire, GL12 8JR, UK.
Packaging
To aid end user recycling and disposal the materials used in the different components of the packaging are stated here:
Packaging component | Material | 94/62/EC code | 94/62/EC number |
Outer box | Non-corrugated fibreboard | PAP | 21 |
Bag | Low density polyethylene | LDPE | 04 |
Label | Polyethylene terephthalate | PET | 01 |
Patents
Features of the PH20 system and associated products, equipment and techniques are the subjects of one or more of the following patents and patent applications:
CN100464156 | EP1307710 | IN250931 | JP5095211 | US6860637 |
CN101405564 | EP1668317 | IN292511 | JP5276434 | US7228641 |
CN101469966 | EP1877728 | INWO2007/107776 | JP5350216 | US7568373 |
CN101711343 | EP1989504 | INWO2011/135298 | JP5539865 | US7783445 |
CN101772690 | EP2002206 | INWO2012/010836 | JP5578752 | US7809523 |
CN102859316 | EP2140318 | JP5676186 | US8001859 | |
CN103003658 | EP2162701 | JP5706158 | US8336219 | |
EP2167911 | JP5715995 | US8474148 | ||
EP2559965 | JP5739286 | US8601701 | ||
EP2564152 | JP6013533 | US8756973 | ||
EP2596319 | US8939008 | |||
EP3333537 | US9052177 | |||
US9377284 |