General information

© 2015 - 2018 Renishaw plc. All rights reserved.

This document may not be copied or reproduced in whole or in part, or transferred to any other media or language, by any means, without the prior written permission of Renishaw.

The publication of material within this document does not imply freedom from the patent rights of Renishaw plc.

Disclaimer

RENISHAW HAS MADE CONSIDERABLE EFFORTS TO ENSURE THE CONTENT OF THIS DOCUMENT IS CORRECT AT THE DATE OF PUBLICATION BUT MAKES NO WARRANTIES OR REPRESENTATIONS REGARDING THE CONTENT. RENISHAW EXCLUDES LIABILITY, HOWSOEVER ARISING, FOR ANY INACCURACIES IN THIS DOCUMENT.

Trademarks

RENISHAW® and the probe emblem used in the RENISHAW logo are registered trademarks of Renishaw plc in the UK and other countries.

apply innovation is a trademark of Renishaw plc.

All brand names and product names used in this document are trade names, service marks, trademarks, or registered trademarks of their respective owners.

Windows XP, Windows 2000, Vista, Windows 7 and Windows 10 are registered trade names of the Microsoft Corporation.

All trademarks and trade names are acknowledged.

WEEE

WEEE bin

The use of this symbol on Renishaw products and/or accompanying documentation indicates that the product should not be mixed with the general household waste upon disposal. It is the responsibility of the end user to dispose of this product at a designated collection point for waste electrical and electronic equipment (WEEE) to enable reuse or recycling. Correct disposal of this product will help save valuable resources and prevent potential negative effects on the environment. For more information, please contact your local waste disposal service or Renishaw distributor.

Warranty

Renishaw plc warrants its equipment for a limited period (as set out in our Standard Terms and Conditions of Sale) provided that it is installed exactly as defined in associated Renishaw documentation.

Prior consent must be obtained from Renishaw if non-Renishaw equipment (e.g. interfaces and/or cabling) is to be used or substituted. Failure to comply with this will invalidate the Renishaw warranty.

Claims under warranty must be made from authorised service centres only, which may be advised by the supplier or distributor.

Care of equipment

Renishaw probes and associated systems are precision tools used for obtaining precise measurements and must therefore be treated with care.

Changes to Renishaw products

Renishaw reserves the right to improve, change or modify its hardware or software without incurring any obligations to make changes to Renishaw equipment previously sold.

Packaging

To aid end user recycling and disposal the materials used in the different components of the packaging are stated here:

Packaging component

Material

94/62/EC code

94/62/EC number

Box

Polypropylene

PP

05

Packing foam

Polyurethane foam

PUR

113

Outer box

Corrugated fibreboard

PAP

20

Packaging insert

Corrugated fibreboard

PAP

20

Bag

Static dissipative coating, polyester, aluminium shield, static dissipative polyethylene

C/LDPE

90

Bag

Low density polyethylene

LDPE

4

Label

Polypropylene

PP

05

Patents

Features of Renishaw's REVO product, and other associated and similar Renishaw products, are the subject of one or more of the following patents and / or patent applications:

CN100453970EP0690286IN2008/155541JP2010-533303US5,886,352
CN100460814EP0801724IN251884JP2013-047687US5675902
CN101166951EP1086352IN259801JP2013-057671US6633051
CN101166953EP1086354INWO2006/013387JP4062515US6909983
CN101405563EP1368615INWO2006/114567JP4695762US7146741
CN101405564EP1505362INWO2006/114603JP4726303US7506455
CN101490430EP1678723INWO2006/114627JP4898906US7526873
CN101675317EP1687589INWO2007/093789JP5124579US7533574
CN101772690EP1792139INWO2007/107776JP5196356US7809523
CN102305613EP1875158INWO2007/107777JP5210536US7847955
CN102997843EP1877727INWO2008/001083JP5324214US7861430
CN1871666EP1877732INWO2008/132490JP5350216US7885777
CNCN101438134BEP1989504INWO2009/010721JP5425476US7969579
CNCN101512285BEP2002206 JP5464787US7971365
CNCN101711343BEP2002207 JP5539865US8006398
CNCN101959642BEP2021740 JP5555159US8006399
CNCN102564306BEP2035719 JP5653581US8144340
 EP2064514 JP5658863US8186882
 EP2140318  US8302321
 EP2142880  US8336219
 EP2162701  US8381588
 EP2167911  US8425119
 EP2207006  US8468672
 EP2259897  US8474148
 EP2431707  US8511898
 EP2543958  US8601701
    US8756973
    US8978261
    USRE45211