Skip navigation

UCC T5 installation

Dimensions

WidthDepthHeightWeight
440 mm (17.3 in)180 mm (7.1 in)44 mm (1.7 in)2.1 kg (4 lb 10 oz)

UCC T5 can either be free standing or used in a 19 inch rack system.

Stand-alone installation

The UCC T5 unit draws air from the right hand side when viewed from the front and expels air out of the left hand side. A minimum clearance gap of 10 mm is necessary between the sides of the unit and any potential obstruction.

Controller dimensions and air direction diagram

Mounting in a 19 inch rack

The rack mounting kit (part number A-5518-0005) contains two brackets and four M5 × 6 mm screws. Assemble the brackets to the UCC T5 as shown below:

CMM controller mounting

Cable lengths

UCC T5 to SPA3-2 connection

The units must be linked by the supplied shielded CAT 5E 300 mm cable(s), no other cables are to be used.

Ethernet cable link to PC

This is a standard ethernet CAT 5E cable, a 5 m cable is supplied as part of the CMM controller kit. Lengths up to 100 metres can be used.