Installation of PHC10-2 Controller

The PHC10-2 controller can be used in a 19" rack system or as a stand-alone unit.

WARNING: Ensure the controller is disconnected from the mains supply during installation. 

WARNING: Take care not to exceed the operation ambient of 50 °C around the unit. Do not install near sources of heat. Forced cooling may be required in final installation.

The dimensions of the controller are as follows:

Width: 290 mm (11.42 in)

Height: 88 mm (3.46 in)

Depth: 220 mm (8.66 in)

Weight: 2.8 kg (98.7 oz)

NOTE: Use the mounting screws supplied with this equipment. DO NOT replace with longer screws as damage could occur. 

Stand-alone installation

Four self-adhesive rubber feet are supplied with the unit for stand-alone use.

Mounting alone in a 19" rack

Diagram below shows the PHC10-2 ready for mounting to a 19" rack.

Mounting PHC10-2 in a 19"  rack

Mounting PHC10-2 in a 19” rack

Remove the blanking plugs from the side panels of the PHC10-2 and fit the blanking panel (2) and rack mounting bracket (1) using the screws supplied as shown below.

PHC10-2 cabinet mounting

Fitting blanking panel and rack mounting bracket

The rack mounting bracket kit (1) is part number A-1018-0124.

The blanking panel kit (2) is part number A-1018-0123.

Mounting next to an interface

Diagram below shows the PHC10-2 with a PI200 interface ready for mounting to a 19" rack.

PH10C10-2 with PI200

PHC10-2 with PI200

Remove the blanking plugs from the side panels of the PHC10-2. Fit a rack mounting bracket (1) and an enclosure link bracket kit (3) using the screws provided as shown below.

 

PH10 instal guide - figure 15

Fitting brackets to the interface

The enclosure link bracket kit (3) is part number A-1018-0126.

The enclosure link brackets must be fitted in the orientations shown. Fit the brackets to the units before fitting the brackets together. Using the screws provided, fit together the PHC10-2 and the interface. The completed assembly is now ready for fitting to the rack.