PH10 Installation safety

Electrical requirements

The PHC10-2 is powered from the a.c. mains supply via an IEC 320 connector. The operating voltages of the unit are as follows:

100 - 240 V ac +10%, -15% 47 - 66 Hz 30 W maximum

Fuse replacement

There are two 2 Amp (T) HBC slow-blow fuses which are used for all voltages (one is a spare). Fuses are replaced as follows:


1. Disconnect the mains power.
2. Use a screwdriver to lever out the fuseholder to reveal the fuse.
3. Remove the fuse and replace it with a 2 Amp (T) HBC 250 V 20 mm x 5 mm fuse, rating as IEC 127.
4. Replace the fuseholder.
5. Reconnect the mains power. WARNING: Make sure that only fuses of the specified type are used for replacement.

This equipment must be connected to a protective earth conductor via a three core mains (line) cable. The mains plug shall be inserted only into a socket outlet provided with a protective earth contact. The protective earth contact shall not be negated by the use of an extension cable without protective conductor.

WARNING: Any interruption of the protective conductor may make the equipment dangerous. Make sure that the grounding requirements are strictly observed.
 

Environmental conditions

The following environmental conditions comply with those defined in BS EN61010 - 1:2001:

 Indoor use

 IP30 (no protection against liquids)

 Altitude

 Up to 2000 m

 Operating temperature range

 0 °C to +50 °C

 Storage temperature range

 -10 °C to +70 °C

 Relative humidity

 80% maximum for temperatures up to +31 °C

 Pollution degree

 2