PH10 Operating ModesThe PH10 system can operate in one of two modes: Manual modeIn manual mode the optional HCU1 hand control unit is used to control head and probe functions. For further information refer to the HCU1 user's guide (Renishaw part number H‑1000‑5016). Automatic modeIn automatic mode the system is under the control of the CMM computer. The HCU1 cannot be used to control head or probe functions in automatic mode. With no HCU1 fitted when power is applied to the system, the system will enter automatic mode. The system must be switched to manual mode under CMM control (and an HCU1 connected) for operation under manual mode. Please refer to the documentation provided by your CMM supplier for further details on controlling the PH10 series of heads using the CMM computer. Caution DO ensure that the head is mounted as rigidly as possible in the CMM’s quill. |