PHS1

PHS1 motorised servo probe head

  • PHS1 servo motorised headMeets the demanding requirements of "body in white" measurement where fine angular positioning and long reach are needed
  • 2-axis servo operated with a ±184° variable positioning capability in both axes
  • Long reach up to 750 mm (29.53 in) enables trigger probes to measure otherwise inaccessible features
  • Automatic probe changing
  • Repeatable exchange of PHS1 probe heads via KM1 / KM2
  • Easy interchange with Renishaw's PH10T PLUS / PH10M PLUS motorised heads via a PHA1 or PHA2 probe head adaptor in applications where existing parts need to be inspected without the need to re-write the programs for PHS1

System components

PHS1 head

This is not locked into position in the same manner as an indexing head. Instead, it is driven to approximately the required position and when a probing point is taken, the axes of the head latch simultaneously with the axes of the CMM to give accurate probe readings.

The PHS1 head is controlled directly via a PC interface card in the CMM controller, and requires full integration by the equipment supplier. It has an in-built overtravel protection unit that can be configured to stop the machine in the event of a collision.

An air supply to the head is recommended for axis motor cooling and optimum metrology performance.

Extension arms

Multi-wired adaptor arm

M8 adaptor arm

PH10 kinematic adaptor

PH10 horizontal kinematic adaptor

Through quill cabling kinematic mount

Around quill cabling kinematic mount

Autochange rack

PHS1 interface card

Dimensions

PHS1

 

PHS1 & extension dimensions

Specification

Operating temperature

+15 °C to +40 °C (+50 °F to +104 °F)

Weight*

<3 kg (6.61 lb)

Carrying capability

Combined probe and extension mass of 1 kg (2.2 lb)

Maximum torque

2 Nm

Mechanical clutch slip

3 Nm ± 0.5 Nm

Movement speed

150 °s-1 maximum,
120 °s-1 typical

Arm rotation angle

D-axis ±184°

E-axis ±184°

Angular resolution

0.2 arc second (equivalent to 0.1 µm at 100 mm radius)

Collision protection

Signal for head protection with kinematic overtravel unit

Suitable head interface

PC interface card

Change rack system

ACR2

Installation and user's guides

  • Installation guide: PHS1

    The Renishaw servo positioning head (PHS1) is a 2-axis motorised head with continuous 360° servo drive enabling the probe configuration to be positioned at almost any angle. This makes the head ideal for use in restricted spaces and enables styli to be angled normal to a surface or aligned to the axis of a hole.

    [1.6MB]
  • User's guide: PHS1

    The Renishaw servo positioning head (PHS1) is a 2-axis motorised head with continuous 360° servo drive enabling the probe confi guration to be positioned at almost any angle. This makes the head ideal for use in restricted spaces and enables styli to be angled normal to a surface or aligned to the axis of a hole.

    [1.4MB]
  • Programming guide: PHS servo positioning head system

    H-1000-6005-03-A

    [370kB]

Presentations

Other

  • Instruction leaflet: PHS PC card

    The PHS1 head has been equipped with a head temperature sensing facility to allow thermal compensation. Previously, the PC card was unable to read this information but a new card has been designed to accommodate this facility.

    [77kB]
 Part number
PHS1 motorised (servo type) probe head kits                         
PHS1 head kit 1 (including PHS1 head, PHS1 arm kit 1 and ACR2 6 port rack kit)A-2150-0817
PHS1 head kit 2 (including PHS1 head, PHS1 arm kit 2, KM1 kit and 2 × ACR2 port pair)A-2150-0819
PHS1 head onlyA-2150-0815
PHS1 arm kits and accessories 
PHS1 arm kit 1 (including 1 × 750 mm arm, 1 × 500 mm arm, 1 × HAM multiwire adaptor arm and 1 × HA-8 M8 adaptor arm)A-2150-0816
PHS1 arm kit 2 (including 1 × 500 mm arm, 1 × 330 mm arm, 1 × HAM multiwire adaptor arm and 1 × HA-8 M8 adaptor arm)A-2150-0827
PHS1 arm kit 3 (including 1 × 500 mm arm, 2 × HAM multiwire adaptor arm and 1 × HA-8 M8 adaptor arm)A-2150-0840
HE750 - 750 mm PHS1 extended armA-2150-0063
HE500 - 500 mm PHS1 extended armA-2150-0064
HE330 - 330 mm PHS1 extended arm

A-2150-0078

HA-M multiwire adaptor arm for use with PHS1

A-2150-0065

HA-8 M8 adaptor arm for use with PHS1

A-2150-0066

PHS1 extension bar wooden box

A-2150-0191

ACR2 autochange rack kits (for use with PHS1) 
ACR2 six port rack (including 3 × ACR2 port pair for use with PHS1)

A-1383-0004

ACR2 port pair for use with PHS1

A-1383-0003

PHS1 interface card 
PHS1 interface card kit

A-2150-0824

PHS1 interface card kit (Pantec)

A-2150-7294

PHS1 accessories 
PHA1 - PH10 kinematic adaptor kit for use with PHS1A-2150-0830

PHA2 - PH10 horizontal kinematic adaptor kit for use with PHS1

A-2150-0834

PHA3 - PH10MQ PLUS to KM1 quick change adaptor

A-2238-0751

KM1 - through quill cabling kinematic kit for use with PHS1

A-2150-0831

KM2 - around quill cabling kinematic kit for use with PHS1

A-2150-0832

PL104 - 30 m power cable

A-2150-0481

PL105 - 30 m comms cable

A-2150-0482

PL106 - 30 m probe cable

A-2150-0483

PL107 - 30 m overtravel cable

A-2150-0484

PHS1 positronic connectors kit

A-2150-0836