Skip navigation

PICS (9W D socket)

If the CMM system is using a UCC T5 or UCC S5 and a PICS port is required, then the PICS port on the UCC AI should be used. The PICS cable will be provided in other Renishaw kits. The PICS port on the UCC controller should be used in all other circumstances.

Configuration of the PICS (product interconnection system) is via UCCassist-2.

Please refer to the PICS installation guide (Renishaw part number H-1000-5000) for further information when interfaces are fitted.

Connector details

This socket is intended for use with any of the range of Renishaw touch-trigger probes (except TP7 and TP200). The connector is a 9-pin D socket, pinout as follows:

UCC BI PICS socket

Pin number

Function

1

/PICS STOP/ (active low) 

2

/PICS PPOFF/ (active low) probe power off

3

0 V

4

PICS LED anode

5

Probe signal

6

Reserved

7

/PICS PDAMP/ (active low) probe damping

8

/PICS LEDOFF/ (active low) LED off

9

0 V

Shell

Screen