Skip navigation

Port spacing for RSP3-6 or SFP2

CAUTION: It is imperative that the RCP TC-3 port is used to store RSP3-6 or SFP2, and its adjacent ports are positioned according to the guidelines below. Failure to follow these guidelines could result in REVO colliding with the counterbalance arms.

Positioning RSP3-6 or SFP2 next to RCP2

Use the length labelled '45' as a spacer when positioning an RCP TC-3 containing RSP3-6 or SFP2 next to an RCP2 containing, for example, an RSH250.

Positioning RSP3-6 next to RCP2


Positioning RSP3-6 or SFP2 next to an RCP TC-2

Use the length labelled '25' as a spacer when positioning an RCP TC-3 containing RSP3-6 or SFP2 next to an RCP TC-2 containing an RSP2, or an SFP2 calibration plate.

Positioning RSP3-6 next to RCP TC-2

Positioning RSP3-6 and SFP2 in adjacent ports

Use the length labelled '45' as a spacer when positioning an RCP TC-3 containing RSP3-6 or SFP2 next to another RCP TC-3.

Positioning RSP3-6 next to SFP2 using RCP TC-3 ports


Positioning RSP3-6 or SFP2 next to an FCR25

Use the length labelled '55' as a spacer when positioning an RCP TC-3 containing RSP3-6 or SFP2 next to an FCR25.

Positioning RSP3-6 next to FRC25

Summary table

The table below shows the correct spacer orientation for positioning parts adjacent to an RCP TC-3 when holding an RSP3-6 or SFP2 probe.

Port adjacent to RCP TC-3

RCP2

RCP TC-2

RCP TC-3

FCR25

Spacer dimension

45 mm

25 mm

45 mm

55 mm