Skip navigation

PI 200-3 safety

If the equipment is used in a manner not specified by the manufacturer, the protection provided by the equipment may be impaired.

There are no user serviceable parts inside the equipment.

The PI 200-3 probe interface is to be used with the provided PSU - Emerson DP4024N3M. See manufacturer's datasheet at www.emerson.com

PSU electrical ratings
Supply voltage range
100 Vac - 240 Vac +10%,-10%
Frequency range
50 Hz / 60 Hz
Power consumption
49 W max
Transient voltages
Installation category II

The PI 200-3 is isolated from ac power by disconnection of the IEC mains connector from the supplied PSU. If any additional means of isolation is required , it must be specified and fitted by the machine manufacturer or installer of the product. The isolator / disconnection device must be sited within easy reach of the operator and comply with any applicable national wiring regulations for the country of installation.

Your Renishaw probe and accessories are precision instruments. Please use and maintain the products in accordance with these instructions.

Please retain the transit box for storing the components when not in use.

CAUTION: The TP200 probe contains sensitive silicon strain sensors. Permanent damage may be caused if the probe is dropped or subjected to severe shock as may be caused by misuse.