Skip navigation

UCC T5 safety

If the equipment is used in a manner not specified by the manufacturer, the protection provided by the equipment may be impaired.

There are no user serviceable parts inside the equipment.

The UCC T5 controller is only warranted and approved for use with the provided PSU - Cincon TRG70A240-02E02

PSU electrical ratings

Supply voltage

100 V to 240 Vac +10%,-10%

Frequency range

50 Hz to 60 Hz

Output current

3 A

Output voltage

24 V

Transient voltages

Installation category II

The UCC T5 is isolated from ac power by disconnection of the IEC mains connector from the supplied PSU. If any additional means of isolation is required, it must be specified and fitted by the machine manufacturer or installer of the product. The isolator / disconnection device must be sited within easy reach of the operator and comply with any applicable national wiring regulations for the country of installation.

The UCC T5 is provided with an equipotential bonding point which must be used to connect it to the rest of the installations ground structures.

WARNING: Switching off or isolating the UCC T5 may NOT prevent unexpected machine movement. The user is advised to isolate the machine from the electricity supply, compressed air or other energy sources in accordance with the machine manufacturer's instructions before entering the danger zone or performing any maintenance operations.

WARNING: The system can accelerate quickly during operation. It is recommended that eye protection is worn if the user enters the working volume of the CMM.