Skip navigation

SP25M system components

SP25M modules and stylus holders

The highly modular system design allows flexibility for optimum configuration by the user, to suit the application. 

SM25-1SM25-2SM25-3SM25-4SM25-5
(for use with non-linear and star stylus configurations)
TM-25 adaptor
(for use with TP20 modules and extensions)
SM25-1SM25-2SM25-3SM25-4SM25-5 moduleTM25-20 TTP

Use with
SH25-1

Use with
SH25-2 or SH25-2A

Use with
SH25-3 or SH25-3A

Use with
SH25-4 or SH25-4A

Use with
SH25-5

Use with
TP20 modules and extensions

SH25-1SH25-2SH25-3SH25-4 stylus holderSH25-5 stylus holderTP20 STD

EWL: 20 mm - 50 mm
(0.79 in - 1.97 in)

EWL: 50 mm - 105 mm
(1.97 in - 4.13 in)

EWL: 120 mm - 200 mm
(4.72 in - 7.87 in)

EWL: 220 mm - 400 mm
(8.66 in - 15.75 in)

EWL: 20 mm - 100 mm (0.79 in - 3.94 in)

 

EWL = effective working length

Using SP25M as a scanning probe

Scanning modules

Range of modules designed to provide optimised scanning performance over their specified
stylus length ranges:

  • SM25-1 / 2 / 3 / 4 recommended for use with linear stylus arrangements
  • SM25-5 recommended for use with non-linear and star stylus arrangements 

Stylus holders

  • For accurate scanning measurements with effective stylus lengths ranging from 20 mm - 400 mm (0.79 in to 15.75 in)
  • Provide the flexibility to have multiple stylus set-ups for each scanning module
  • Fitted to the scanning module using a repeatable magnetic kinematic mount
  • Provides automatic stylus change capability
  • Directly compatible with Renishaw's M3 stylus range 
  • SH25-1 / 2 / 3 / 4 holders are recommended for use with linear stylus arrangements
  • SH25-5 and SH25-2A / 3A / 4A holders are recommended for use with non-linear and star stylus arrangements

Using SP25M as a touch-trigger probe

TM25-20 TTP adaptor module (to carry TP20 modules)

  • For rapid touch-trigger measurements
  • Compatible with the full range of TP20 stylus modules
SFStandard force stylus module (black cap)TP20 SF module 
LF Low force stylus module (green cap)TP20 LF module 
MF Medium force stylus module (grey cap)TP20 MF module 
EF Extended force stylus module (brown cap)TP20 EF module 
6W 6-way stylus module (blue cap)TP20 6W module 
EM1 SF Standard force extension moduleTP20 EM1 
EM2 SF Standard force extension moduleTP20 EM2 module 

Back to SP25M

Dimensions

Dimensions in mm

SP25M dimensions
 

SM25-1

SH25-1

SM25-2

SH25-2

SM25-2

SH25-2A

SM25-3

SH25-3

SM25-3

SH25-3A

SM25-4

SH25-4

SM25-4

SH25-4A

SM25-5

SH25-5

Range (mm)

20 - 50

20 - 75

20 - 75

20 - 100

20 - 100

20 - 200

20 - 200

20 - 100

EWL (mm)

20 - 50

50 - 105

50 - 105

120 - 200

120 - 200

220 - 400

220 - 400

20 - 100

Probe attributes

Scanning with 3-axis measurement (X, Y, Z)

Touch-trigger probing using TP20 modules

Measurement range

±0.5 mm deflection in all directions in all orientations

Overtravel range

 

X, Y

±2 mm

+Z

1.7 mm

-Z

1.2 mm

Resolution

Capable of <0.1 μm

Spring rate

Nominally 0.6 N/mm - when using a module's shortest specified stylus

Nominally 0.2 N/mm - when using a module's longest specified stylus

Probe dimensions

Ø25 mm × length dependant on module used

Weight

 

SP25M body

65 g (2.29 oz)

SM25-1 scanning module

35 g (1.23 oz) (including SH25-1 but excluding stylus)

SM25-2 scanning module

40 g (1.41 oz) (including SH25-2 but excluding stylus)

SM25-3 scanning module

49 g (1.73 oz) (including SH25-3 but excluding stylus)

SM25-4 scanning module

71 g (2.50 oz) (including SH25-4 but excluding stylus)

SM25-5 scanning module

45 g (1.59 oz) (including SH25-5 but excluding stylus)

TM25-20 adaptor module

40 g (1.41 oz) (including TP20 STD module, but excluding stylus)

Effective stylus length range

(Always observe the specified stylus range for the scanning module being used. Use Renishaw's M3 range of styli)

SM25-1 + SH25-1 = EWL 20 mm - 50 mm (0.79 in - 1.97 in) using 20 mm - 50 mm stylus range

SM25-2 + SH25-2 / SH25-2A = EWL 50 mm - 105 mm (1.97 in - 4.14 in) using 20 mm - 75 mm stylus

SM25-3 + SH25-3 / SH25-3A = EWL 120 mm - 200 mm (4.73 in - 7.88 in) using 20 mm - 100 mm stylus

SM25-4 + SH25-4 / SH25-4A = EWL 220 mm - 400 mm (8.67 in - 15.75 in) using 20 mm - 200 mm stylus

SM25-5 + SH25-5 = EWL 20 mm - 100 mm (0.79 in - 3.94 in) using 20 mm - 100 mm stylus

Mounting

Multiwired autojoint - compatible with PH10M PLUS / PH10MQ PLUS and PH6M probe heads, extension bars and ACR1 / ACR3 sensor changers

Crash protection

 

±X, ±Y, -Z

Via break out of module or stylus holder

+Z

Via integral bump-stop design

Signal outputs

Non-linear and non-orthogonal analogue outputs - rate gain and resolution are not fixed

Power supply

+12 V (±5%), -12 V (+10% / +8%), +5% (+10% / -13%) dc at probe

Probe calibration

Requires that non-linear, third order polynomial calibration method is used

Change rack options

 

FCR25

Three port unit which mounts on MRS

FCR25-L3

Three port standalone rack version

FCR25-L6

Six port standalone rack version

FCR25 TC

Three port unit which mounts on MRS and warms scanning module

FCR25 TC-L3

Three port standalone rack version

Interface options

 

UCC S3

 

OEM controller systems

AC3 interface card

 

Interface for TP20 also required if applicable

 Part number
SP25M scanning probe kits 
SP25M special scanning and touch-trigger probing full combination kit includes 1 × SP25M scanning probe kit # 1, 1 × SM25-2 scanning module kit,1 × SM25-3 scanning module kit and 1 × TM25-20 TTP module adaptor onlyA-2237-1015
SP25M scanning probe kit # 1 (entry level kit) includes 1 × SP25M probe body and 1 × SM25-1 scanning module kitA-2237-1001
SP25M scanning probe sensor kit #2 (entry level kit) includes 1 × SP25M probe body and 1 × SM25-2 scanning module kitA-2237-1002
SP25M scanning probe sensor kit #3 (entry level kit) includes 1 × SP25M probe body and 1 × SM25-3 scanning module kitA-2237-1003
SP25M scanning probe sensor kit #4 (entry level kit) includes 1 × SP25M probe body + 1 × SM25-4 + 1 × SH25-4 + 'basic' stylus kitA-2237-1004
SP25M scanning probe sensor kit #5 (entry level kit) includes 1 × SP25M probe body + 1 × SM25-5 + 1 × SH25-5 + 'basic' stylus kitA-2237-1005
SP25M probe module kits 
SM25-1 scanning module kit includes 1 × SM25-1 and 2 × SH25-1A-2237-1101
SM25-2 scanning module kit includes 1 × SM25-2 and 2 × SH25-2A-2237-1102
SM25-3 scanning module kit includes 1 × SM25-3 and 2 × SH25-3A-2237-1103
SM25-4 scanning module kit includes 1 × SM25-4 and 1 × SH25-4 plus a 'basic' stylus kitA-2237-1108
SM25-4 scanning module kit includes 1 × SM25-4 and 2 × SH25-4 plus a ''basic' stylus kitA-2237-1109
SM25-4 scanning module kit includes 1 × SM25-4 and 2 × SH25-4 plus a 'full' stylus kitA-2237-1104
SM25-5 scanning module kit includes 1 × SM25-5 and 2 × SH25-5A-2237-1105
TM25-20 touch-trigger probe module adaptor onlyA-2237-1200
TM25-20 touch-trigger probe module adaptor kit #1 includes 1 × TM25-20 and 2 × TP20 'STD' modulesA-2237-1201
SP25M body 
SP25M body onlyA-2237-1000
SP25M scanning modules 
SM25-1 scanning moduleA-2237-1111
SM25-2 scanning moduleA-2237-1112
SM25-3 scanning moduleA-2237-1113
SM25-4 scanning moduleA-2237-1114
SM25-5 scanning moduleA-2237-1115
SP25M stylus holders 
SH25-1 stylus holder kit (includes 1 x stylus holder, 1 x stylus tool kit)A-2237-1301
SH25-2 stylus holder kit (includes 1 x stylus holder, 1 x stylus tool kit)A-2237-1302
SH25-3 stylus holder kit (includes 1 x stylus holder, 1 x stylus tool kit)A-2237-1303
SH25-4 stylus holder kit (includes 1 x stylus holder, 1 x stylus tool kit)A-2237-1304
SH25-5 stylus holder kit (includes 1 x stylus holder, 1 x stylus tool kit)A-2237-1305
SH25-2A stylus holder kit (includes 1 x stylus holder, 1 x stylus tool kit)A-2237-1702
SH25-3A stylus holder kit (includes 1 x stylus holder, 1 x stylus tool kit)A-2237-1703
SH25-4A stylus holder kit (includes 1 x stylus holder, 1 x stylus tool kit)A-2237-1704
FCR25 change racks 
FCR25 flexible change rack unit (triple-port units for MRS system) includes 1 × FCR25, 3 × PA25-SH and 3 × PA25-20A-2237-1401
FCR25 - 3 port standalone change rack unit includes 1 × FCR25 with integral leg for table mount, 3 × PA25-SH and 3 × PA25-20A-2237-1403
FCR25 - 6 port standalone change rack unit includes 2 × FCR25 with integral leg for table mount, 3 × PA25-SH and 3 × PA25-20A-2237-1406
FCR25 port adaptor insert kit includes 3 × PA25-SH and 3 × PA25-20A-2237-1415
FCR25 TC flexible change rack unit (triple-port units for MRS system) includes 1 × FCR25 TCA-2237-1408
FCR25 TC - 3 port standalone change rack unit includes 1 × FCR25 TC with integral leg for table mountA-2237-1409
SP25M interface card 
AC3 ISA interface card for use with SP25MA-2237-1601