Specification

Repeatability of position (at a distance of 62 mm)PH10T PLUS
PH10M PLUS
PH10MQ PLUS
<0.4 μm TP20 and stylus
<0.4 μm TP6A and stylus
<0.4 μm TP6A and stylus
Accuracy of step spacing from theoretical positionPH10T PLUS
PH10M PLUS
PH10MQ PLUS
±0.24 mm TP6 probe and stylus
±0.3 mm TP6A probe and stylus
±0.3 mm TP6A probe and stylus
PositioningStep
A-axis 0° to 105°
B-axis -180° to +180°
Total
7.5°
15 positions
48 positions
720 positions
Probe mountingPH10T PLUS
PH10M PLUS
PH10MQ PLUS
M8 thread, 18 mm diameter bush face
Multiwired autojoint
Multiwired autojoint
Dimensions from quill faceXY (all)
Z (PH10T PLUS)
Z (PH10M PLUS)
Z (PH10MQ PLUS)
62 mm
102 mm
117 mm
73 mm
WeightPH10T PLUS
PH10M PLUS
PH10MQ PLUS
595 g
620 g
730 g

The operating voltages of the unit are as follows:

100 V to 240 Vac +10%, -15% 47 Hz to 66 Hz 30 W maximum

Environmental conditions

The following environmental conditions comply with those defined in BS EN61010 - 1:2001:

Indoor useIP30 (no protection against liquids)
AltitudeUp to 2000 m
Operating temperature0 °C to +50 °C
Storage temperature-10 °C to +70 °C
Relative humidity80% maximum for temperatures up to +31 °C
Pollution degree2

PH10 PLUS range dimensions

PH10 PLUS range dimensions