Specifications

Environmental specification

Operating temperature range

+10 °C to +40 °C (+50 °F to +104 °F)

Storage temperature range

-25 °C to +70 °C (-13 °F to +158 °F)

Operating humidity

0% to 80% (non-condensing)

Storage humidity

0% to 80% (non-condensing)

Electrical specification

The REVO-2 head and probe electronics are powered from the UCC2-2 or UCC S5.  The head motors are powered from the SPA2-2 or SPA3.

The RCP TC-3 is powered by a separate power supply that is supplied by Renishaw.

No other additional power supplies are required.