Navigation
System connections
The REVO-2 system components are connected as shown below.
NOTE: REVO-2 requires just a single cable for power and communications.
Installation for up to 3 axes with head cable less than 25 m
Key | Description | Key | Description |
1 | Orange head cable | 6 | 24 V power supply (supplied) |
2 | CAT 5E 300 mm cable (supplied) | 7 | 25 V - 80 V power supply (not supplied) |
3 | 16 / 0.2 mm earth connection | 8 | Air filter |
4 | MCU connection | 9 | 48 V power supply (supplied) |
5 | CAT 5E ethernet cable (5 m cross-over cable supplied) to host PC |
Installation for 4 - 6 axes with head cable exceeding 25 m and thermal effect compensation (TEC)
Key | Description | Key | Description |
1 | Orange head cable | 7 | 25 V - 80 V power supply (not supplied) |
2 | CAT 5E 300 mm cable (supplied) | 8 | Air filter |
3 | 16 / 0.2 mm earth connection | 9 | 48 V power supply (supplied) |
4 | MCU connection | 10 | E-STOP link cable (supplied) |
5 | CAT 5E ethernet cable (5 m cross-over cable supplied) to host PC | 11 | Head comms signal booster |
6 | 24 V power supply (supplied) | 12 | TEC input |
The REVO-2 head and CMM system are operated through UCCserver which uses I++DME command protocol to communicate between the system application software and the UCC S5.
Full 5-axis scanning capability is achieved through interaction between the UCC S5, the REVO-2 and the SPA3, to co-ordinate all the motion and metrology aspects across the three CMM axes and the two head axes.