System interconnection diagrams

PH10 PLUS system with standard two wired touch-trigger probes

PH10 PLUS system with standard two-wire touch-trigger probes and HCU2

PH10 PLUS system with standard two wire touch-trigger probe and autochange

PH10 PLUS system with standard two-wire touch-trigger probes autochange and HCU2
Key

Description

1

Communication connection to CMM controller RS232 or USB

3

Communication to CMM controller

4

Communication to autochange rack

5

PICS output to CMM

6

Probe output to CMM controller

PH10 PLUS system with standard two wire touch-trigger probe, PI 200-3 and autochange

PH10 PLUS system with standard two-wire touch-trigger probes PI 200-3 autochange and HCU2
Key

Description

1

Communication connection to CMM controller - RS232 or USB

3

Communication to CMM controller

4

Communication to autochange rack

5

PICS output to CMM controller

6

Raw probe output to CMM contoller

PH10 PLUS system with multiwire scanning probes

UCC T3 PLUS_S3_SPA3_PH10 PLUS system with multiwire scanning probes

Key

Description 

Key

Description

1

Head cable(s)

4

MCU connection

2

RJ45 cable (supplied)

5

Multiwire cable

3

16 / 0.2 mm earth connection