System requirements

Electrical requirements

UCC2-2 controller

The UCC2-2 is powered from the ac mains supply via an IEC 320 connector. Please refer to the UCC2 and UCC2-2 installation guide (Renishaw part number H-1000-5223) for safety instructions and documentation relevant to the use of the UCC2-2 CMM controller and its subsystems.

CC6 counter card

Please refer to the CC6 Installation and programmer's guide (Renishaw part number H-1000-6008) for safety instructions and documentation relevant to the use of the CC6 counter card.

NOTE: The SP80 and SP80H can be powered by either a connection to a Renishaw UCC2-2, or an IU80 and CC6 counter card via a PC or an OEM specifically designed system.

Environmental requirements

IU80 interpolator unit

The IU80 complies with (or exceeds) with the following environmental conditions stated in BS EN 61010-1:1993:

Indoor use

IP30

Altitude

Up to 2000 m

Operating temperature

+15 °C to +30 °C

Storage temperature

-10 °C to +70 °C

Relative humidity

80% maximum (non-condensing) for temperatures up to +31 °C

Linear decrease to 50% at +40 °C

Transient overvoltages

Installation category II

Pollution degree

2