Skip navigation

UCC MMI legacy controller

The UCC MMI is the interface between a manual CMM and a user (via a PC)

UCC MMI

The UCC MMI CMM controller has the capability of:

  • Controlling three axes of a CMM (accepting digital readhead signals)
  • Accepting input signals from air pressure, contactor feedback and all axis inner and outer travel limit switches
  • Accepting two uncommitted general purpose input signals and generating one uncommitted general purpose output signal
  • Directly supporting the TP1, TP2, TP6, TP20 touch-trigger probes
  • Indirectly supporting the TP200 via an external PI 200-3 interface
  • Providing a +24 V supply for use by the CMM switches

Dimensions



Width

435 mm (19 in enclosure)

Height

44 mm (1U)

Depth

130 mm

Weight

1.2 kg (without cables)



Installation and user's guides


Part number

UCC MMI kit

A-5331-1850