UCC S3

UCC S3

UCC S3

Powerful 3-axis CMM controller featuring
built-in touch-trigger interface,
TP200 interface, SP600 and SP25M interface, PH10 PLUS head controller and temperature compensation.

  • Serving the 3-axis CMM market
  • Suited to large and small CMMs using SP25M or SP600 scanning probes with PH10 PLUS
  • Has integral thermal error compensation (TEC) with support for 16 channels of temperature
    compensation
  • Must be used in conjunction with a Renishaw SPA3 amplifier
  • Uses an external power supply and manages full control of the PH10 PLUS head, CMM and probe signals and communicates with the CMM's computer

UCC comparison

■  Standard specification

-  Not available

Function / specificationUCC T3-2UCC T3 PLUSUCC S3UCC T5UCC S5UCC2-2
TP200 / SCR200 interface--
SP600 interface----
SP25M interface----
SP80 interface-----By interface card
PH10 interface---By interface card
PH20 interface----By interface card
REVO interface-----By interface card
REVO-2 interface-----
Number of CMM axes controlled333334 (XYZ + 1 additional axis)
Configurable additional axis (rotary table, dual scale, dual drive)Second SPA3 requiredSecond SPA3 requiredSecond SPA3 requiredSecond SPA3 requiredSecond SPA3 requiredFurther axes by additional cards
SPA (servo power amp) compatibilitySPA3SPA3SPA3SPA3SPA3SPA3, SPA2-2
Analogue SPA output ±10 V-----
Temperature sensor inputs-1616161624 by interface card
Compatible with existing daughtercards-----
Maximum real time scanning data rate--SP25M: 2000 points/s-REVO-2: 4000 points/sREVO: 4000 points/s
SP25M: 2000 points/s
Integral ac power supply-----
External dc power supply-
Uncommitted CMM I/O2 inputs + 1 output2 inputs + 1 output2 inputs + 1 output2 inputs + 1 output2 inputs + 1 output6 inputs + 7 outputs
Function / specificationUCC T3-2UCC T3 PLUSUCC S3UCC T5UCC S5UCC2-2

Dimensions

 UCC T3-2UCC T3 PLUSUCC S3UCC T5UCC S5UCC2-2
Width440 mm (19 in enclosure)440 mm (19 in enclosure)440 mm (19 in enclosure)440 mm (19 in enclosure)440 mm (19 in enclosure)435 mm (19 in enclosure)
Height44 mm (1U)44 mm (1U)44 mm (1U)44 mm (1U)44 mm (1U)127 mm (3U)
Depth180 mm180 mm180 mm180 mm180 mm330 mm
Weight

2.1 kg

(4 lb 10 oz)

2.6 kg

(5 lb 12 oz)

2.6 kg

(5 lb 12 oz)

2.1 kg

(4 lb 10 oz)

2.1 kg

(4 lb 10 oz)

8 kg

(17 lb 10 oz) – without cables and option boards

The following details are common to all UCC controllers:

  • Configured for direct CNC controlled (DCC) CMMs
  • Processor type: 1.6 GHz Intel Atom
  • Suitable hand control unit: MCUlite-2, MCU5, MCU5-2, MCU W, MCU W-2
  • Digital SPA control output
  • Communications link with PC: Ethernet
  • PC operating system compatibility: XP pro, Windows 7, Windows 8
  • Servo loop time: 0.5 ms
  • Touch-trigger probing (TTP) function
  • Renishaw UCCserver (I++ DME)
  • Common UCC software integration
  • Digital scale input: RS422 - Renishaw
  • Analogue scale input: By external interface
  • Power available for I/O: 24 V at 1 A
  • I/O specification:
    • User configurable
    • Active HIGH or LOW
    • Voltage range 5 V to 24 V
    • Outer and inner limit switch compliant
    • Soft limit compliant
    • CMM volumetric error map function
    • Renishaw UCCassist compatible
 

 Part number

UCC S3 (includes 1 × UCC S3 controller, 1 × scanning licence, 1 × ethernet cable, 1 × pair of 1U brackets, 1 × 24 V PSU)A-5623-0200
PH10 scanning controller kit 10 (includes 1 × UCC S3, 1 × SPA3, 1 × 48 V PSU, 1 × MCUlite-2)A-5518-1070
PH10 scanning controller kit 11 (includes 1 × UCC S3, 1 × SPA3)A-5518-1073
PH10 scanning controller kit 12 (includes 1 × UCC S3, 1 × SPA3, 1 × MCUlite-2)A-5518-1075