12/90 HSE injection moulding machine

An electric, fully automatic, compact injection moulding machine for high precision, low-cost injection moulding in engineering thermoplastic.

Page contentDownloadsCall your local office Contact us online

About 12/90 HSE injection moulding machine

An electric, fully automatic, compact injection moulding machine for high precision, low-cost injection moulding in engineering thermoplastics. Fast, accurate and responsive, the 12/90 HSE incorporates the very latest servo electric controls for beltless direct drive.

12/90 HSE injection moulding machineThe clamp, screw and injection modules all use independent servo electric drives to provide the fastest and most responsive parameter profiling yet.

The 12/90 HSE power consumption is 0.6 kW per hour providing the user with extremely low lifecycle costs.  With a nine ton clamp force, the MCP 12/90 HSE is designed for the manufacture of components from 0.02 grams up to a maximum of 12 grams in the most aggressive production environments.

Electric screw drive provides superb mixing of materials whilst infinite screw speed control provides the flexibility to process an even wider range of materials such as PEEK, PBT, PPS, ABS, polycarbonate and glass filled nylons.

Material conditioning is further improved by a four zone, closed loop, PID temperature control module with optional tool heating capacity and the unique integral hot tip that allows for runnerless molding to minimise material waste and post-mould handling operations.

PLC control panel and online help

Tool and material changes take as little as five minutes, significantly reducing down time, whilst the built in PLC control panel features a high resolution touch screen for easy parameter setting. Graphical display, full fault diagnosis and online help facility makes the 12/90 HSE a truly versatile and user friendly machine.

12/90 HSE technical data

Clamp unit
Clamp force90 kN
Full stroke120 mm
Tie bar diameter25 mm
Distance between bars110 mm
Max. mould size
(H x V)
100 x 130 mm
Mould thickness110 mm
Speed of movement107 mm/sec
Ejector stroke30 mm
Fastest closing / opening speed1.1 secs
Plasticising screw
Screw diameter16 mm
Screw ratio (L/D)2 : 1
Screw speed (rpm)40-400 1/min
Injection unit
Hopper capacity3 kg
Injection stroke90 mm
Plunger speed100 mm/sec
Standard pressure option
Plunger diameter13 mm
Nominal shot12 g
Pressure1,000 bar
High pressure option
Plunger diameter10 mm
Nominal shot7 g
Pressure1,728 bar
General details
Footprint (cover closed)1500 x 1550 x 800 mm
Footprint (cover open)2000 x 1550 x 800 mm
Weight260 kg
Power supply400 / 50 Hz
Operational rating (heaters)1,8 kW
Total heater rating3,0 kW
Water supply @ 10 °C2 l/min

Next steps

Contact us online if you require more information or you have a pricing query, or alternatively you may like to speak directly to your local Renishaw office.