12/90 HSP injection moulding machine

A fully automatic, horizontal pneumatic injection micro moulding machine for precision, low-cost injection moulding in engineering thermoplastics.

Page contentDownloadsCall your local office Contact us online

About 12/90 HSP injection moulding machine

12/90 HSP injection moulding machine close-up

The 12/90 HSP is a 9 ton clamp force machine designed for the manufacture of components from 0.02 to 12 grams in the most aggressive production environments. Using screw plasticising and plunger injection control by linear transducer, the 12/90 HSP is extremely accurate and repeatable from shot to shot.

Using only compressed air, single phase power and a supply of chilled water, the 12/90 HSP is easy to install and provides a cost effective package for moulding tight tolerance, precision engineered components. The four zone, closed loop, PID temperature control system enables the machine to process a wide variety of engineering thermoplastics and with its integral hot tip for sprue and runnerless moulding to minimalise material waste. Tool changes take only five minutes and material changes as little as 10 minutes, significantly reducing down time.

PLC control and online help

The PLC driven control panel features a high resolution colour screen and allows touch sensitive setting of all moulding parameters. Graphical display, full fault diagnosis and online help facility makes the 12/90 HSP user friendly and easy to operate.

12/90 HSP technical data

Clamp unit
Clamp force90 kN
Full stroke70 mm
Tie bar diameter25 mm
Distance between bars110 mm
Max mould size
(H x V)
100 x 130 mm
Mould thickness110 mm
Speed of movement63 mm/sec
Ejector stroke30 mm
Fastest closing / opening speed1.9 secs
Plasticising screw
Screw diameter16 mm
Screw ratio (L/D)2:1
Screw speed (rpm)40-400 1/min
Injection unit
Hopper capacity3 kg
Injection stroke90 mm
Plunger speed100 mm/sec
Standard pressure option
Plunger diameter13 mm
Nominal shot12 g
Pressure750 bar
High pressure option
Plunger diameter10 mm
Nominal shot7 g
Pressure1283 bar
General details
Footprint
(cover closed)
920 x 750 x 900 mm
Footprint
(cover open)
1420 x 750 x 900 mm
Weight140 kg
Size of panel460 x 165 x 345 mm
Power supply230 / 50 Hz
Operational rating
(heaters)
1,8 kW
Total heater rating3,0 kW
Water supply @ 10 °C2 l/min
Air supply350 l/min
Air pressure7 bar

Next steps

Contact us online if you require more information or you have a pricing query, or alternatively you may like to speak directly to your local Renishaw office.