 | 5/01 ULC vacuum casting machineCreate high quality parts in a range of polyurethane resins. About 5/01 ULC vacuum casting machine The Renishaw 5/01 ULC is designed as an entry level vacuum casting solution and is particularly well suited to small businesses and educational establishments. This is achieved by keeping the control system simple and employing manual control for the resin pouring within the chamber. Certain functions such as Vario Vac (used for casting high viscosity materials) and nylon casting capability are not available on the 5/01ULC.
| VC module | For plastic prototyes and low volume production in vacuum casting PU resins |
|---|
| Heated cup | For creating wax master models for the investment casting process and low melting point alloys |
|---|
5/01 ULC features and benefits- small footprint bench top machine - ideal for small workshops
- manual pouring - minimal maintenance
- push button operation - simple interface
5/01 ULC technical dataDimension housing
(H x W x D) | 1175 x 1200 x 594 mm
(includes ovens) |
|---|
Max. mould size
(H x W x D) | 530 x 450 x 425 mm |
|---|
Casting capacity | 0.8 l |
|---|
Power supply* | 230 V/50 Hz |
|---|
Pump capacity | 25 m³/h |
|---|
Ultimate vacuum | 0.5 mbar |
|---|
Gross machine weight | 250 kgs |
|---|
* Other power supply configurations are available |