Modules offering a range of trigger forces allow the probe performance to be best matched to the measurement task. A set of probe extensions is also available, as is a 6-way module. The stylus mounting thread accepts styli from the Renishaw M2 range.
The TP20 system is easily retrofitted and is compatible with existing touch trigger probe interfaces, extensions and adaptors.
| Sense directions |
All modules except 6W
6W |
±X, ±Y, +Z
±X, ±Y, ±Z |
| Suitable interface |
|
PI4-2, PI7-2, PI200, UCC |
| Pre-travel variation |
LF
SF / EM1 / EM2
MF
EF
6W |
±0.60 µm (± 0.000023 in)
±0.80 µm (± 0.000032 in)
±1.00 µm (± 0.000039 in)
±2.00 µm (± 0.000079 in)
±1.50 µm (±0.000058 in) |
| Unidirectional repeatability |
LF / SF / EM1 / EM2
MF
EF
6W |
±0.35 µm (± 0.000014 in)
±0.50 µm (± 0.000020 in)
±0.65 µm (± 0.000026 in)
±0.80 µm (± 0.000032 in) |
| Repeatability of stylus changing |
MCR20
Manual |
±0.50 µm (± 0.000020 in)
±1.00µm (± 0.000040 in) |
| Stylus range |
|
M2 |
| Mounting method |
|
M8 thread |
A range of seven, application specific, probe modules is available and are identified by coloured caps.
| Module |
|
Application |
Trigger forces |
Stylus lengths |
| SF - Standard force |
|
Suited to the majority of applications |
XY: 0.08 N
Z: 0.75 N
Stylus: 10 mm |
10 - 50 mm |
| LF - Low force |
 |
Low trigger forces applications - e.g. rubber seals |
XY: 0.055 N
Z: 0.65 N
Stylus: 10 mm |
10 - 50 mm |
| MF - Medium force |
 |
Where a higher trigger force than standard is required |
XY: 0.1 N
Z: 1.9 N
Stylus: 25 mm |
10 - 60 mm |
| EF - Extended force |
 |
Large stylus assemblies or where vibration causes spurious 'air' triggers |
XY: 0.1 N
Z: 3.2N
Stylus: 50 mm |
10 - 60 mm |
| 6W - 6-way |
 |
Measurement in the –Z direction - e.g. undercuts |
XY: 0.14 N
Z: 1.6N
Stylus: 50 mm |
10 - 30 mm |
| EM1 STD - 50 mm extension |
 |
Majority of applications requiring a 50 mm extension |
XY: 0.08 N
Z: 0.75 N
Stylus: 10 mm |
10 - 50 mm |
| EM2 STD - 75 mm extension |
 |
Majority of applications requiring a 75 mm extension |
XY: 0.08 N
Z: 0.75 N
Stylus: 10 mm |
10 - 50 mm |