Upgrade route
|
ML10 system item |
Superseded by |
| ML10 laser unit |
XL-80 laser unit |
| EC10 compensation unit |
XC-80 compensation unit |
| PC10, PCM10, PCM20 & DX10 interfaces |
NOT required with XL/XC system |
Introduction of the new XL laser system
The XL laser measurement system was successfully launched in March 2007. We believe that the XL-80 offers significant performance and operational benefits to many users. The system has been designed to be backwards compatible with existing ML10 optics and procedures.
Upgrade packages
Attractively priced upgrade packages are available for those customers wanting to upgrade from ML10 to XL-80 systems which recognise the long term investment customers have made in their Renishaw laser system and in the staff and procedures to operate them.
ML10 support
Renishaw is committed to the ongoing support of all ML10 system users. We will continue to offer a full service, recalibration and repair capability (including refurbished, factory warranted, units) for all ML10's and EC10's as well as options to upgrade to the newer products.
ML10 laser system features
±0.7 ppm accuracy - The ML10 Gold Standard laser head and EC10 environmental compensation unit deliver ±0.7 ppm linear measurement and ±0.05 ppm laser frequency stability, maintained over the full operational temperature range of 0 °C - 40 °C (32 °F - 104 °F).
Nanometre resolution - The ML10 Gold Standard achieves 1.2 nm resolution at feedrates of up to 1 m/s
Accurate and consistent compensation - Without accurate compensation, measurement accuracy is variable and may be severely reduced. The EC10 compensator calculates air refraction compensation to ±0.7 ppm and does this consistently throughout the entire environmental temperature range of 0 °C - 40 °C (32 °F - 104 °F), a figure our competitors simply can't match.
 |
 |
|
Renishaw's linear accuracy |
Competitor's linear accuracy |
Flexible measurement - A range of optics and accessories allows you to measure linear positioning, pitch, yaw, straightness, squareness and rotary axis motion. Model variants are also available with an 80 m range and quadrature signal output. (Subject to export control regulations.)
Class 2 power rating - The Class 2 power rating means the system can be used without the need for special safety equipment.