Choosing styli for inspection

By choosing from our comprehensive range of genuine Renishaw styli, you can be sure that the design and materials of your stylus will be optimised. However, your choice of stylus configuration can have a significant effect on the accuracy of the measurements you take.

Page contentDownloadsCall your local office Contact us online

A few simple rules can be applied to maximize accuracy for most probing applications.

Terminology

Stylus terminologyA = ball diameter

B = overall length

C = stem diameter

D = effective working length

Overall length

Renishaw uses a standard description of overall length, measured from the rear mounting face of the stylus to the centre of the ball.

Effective working length (EWL)

This is measured from the centre of the ball to the point at which the stem will foul against the feature when measuring 'normal' to the part.

Rules for choosing a stylus

A few simple rules for stylus selection can be applied to maximize accuracy for most probing applications

Keep styli short

The more the stylus bends or deflects, the lower the accuracy. Probing with the minimum stylus length for your application is the best option.

Minimise joints

Every time you join styli and extensions, you introduce potential bending and deflection points. Try, wherever possible, to keep to the minimum number of pieces possible for your application.

Keep the stylus ball as large as possible

There are several reasons for this:

  • it maximises your ball/stem clearance, thereby reducing the chance of false triggers caused by 'shanking out' on the stylus stem, and increasing the EWL;
  • a larger ball allows a larger stem diameter, increasing the stiffness of the stylus;
  • the larger ruby ball reduces the effect of the surface finish of the component being inspected.

EWL can also be affected by assembly tolerances. For this reason Renishaw styli are assembled to exacting standards in controlled conditions.

Learn more

  • Precision styli brochure [1.9MB] Precision styli brochure

    Education guide for all users of styli

  • White paper: At the sharp end – a guide to stylus selection [395kB] White paper: At the sharp end – a guide to stylus selection

    When deciding the best way to measure a component on a co-ordinate measuring machine (CMM), many choices are made by default because they have been carefully thought through many times before. The accuracy specification of the CMM, the best type of sensor to use (touch or scanning) and the optimum probing method are often taken for granted and not questioned. However, this foundation for good metrology can be undermined by an inappropriate or ill-considered choice of stylus, with the result that measurement accuracy can be compromised.

Download the catalogue

Buy now!

Shopping cart on circular orange backgroundGet a 10% discount when you buy styli online at www.renishawdirect.com (USA and UK only).