Skip navigation

Instrument serial number locator

Serial numbers

Please provide us with your instrument's serial number if you need support; this will enable us to help you quickly.

Serial numbers are made up of either five characters consisting of a number, then a letter, followed by three numbers (e.g. 2Y986), or a five digit number preceded with the letter H or G (e.g. H24985).

Serial number location

The location of the serial number label is dependent on the type of Renishaw Raman spectrometer.

inVia series confocal Raman microscopes

The serial number label is located on the right hand side of the instrument near the mains connector bracket. An example label is shown in the image below.

inVia Serial number location

RM series instruments

The serial number label is located on the left hand side of the instrument, facing the microscope and beneath the mains connector bracket. An example label is shown in the image below.

RM 1000

System 100 (RA100) series instruments

The serial number label is located on the left hand side of the instrument, facing next to the fan exit and mains connector bracket. An example label is shown in the image below.

RA100 Raman Analyser