JCP

Job contact probes have been designed for use on manual machines and are ideal for workpiece set-up and simple inspection.

Page contentDownloadsCall your local office Contact us online

JCP1The JCP1, available with metric and imperial shanks, uses electrical conductivity to sense contact with a metallic workpiece. An LED is illuminated when the stylus touches the surface.

The JC30C variant provides a cable connection to digital readout counters with touch sensor inputs.

JCP specification

Specification
Sense directions±X, ±Y, +Z
Unidirectional repeatability (max 2 sigma at stylus tip)1.0 µm (0.00004 in)
Weight240 g (8.5 oz)
Stylus overtravel

XY plane: ±15 mm (±0.59 in)

+Z direction: 5 mm (0.20 in)

Stylus dimensions

JC30C / JCP1-M: 42.75 mm x ø6 mm

JCP1-I: 1.68 in x ø0.24 in

Battery

Type: 2 x LR1 1.5 V

Life: 30 hours

SealingIP 44
Shanks

JC30C: ø16 mm

JCP1-M: ø20 mm

JCP1-I: ø0.75 in

User's guide

Useful links

Probe benefits calculatorProbe benefits calculator

Quickly calculate and see the benefits gained from probing on machine tools using our benefits calculator.

 
Machine tool probe selector iconMachine tool probe selector

Quickly identify which probe would best suit your machine shop set-up or inspection needs using our machine tool probe selector.

   

Further reading iconFurther reading

Technical articles about machine tool products, systems and probing techniques.

 

The Productive Process Pyramid™ (simple)Transform your manufacturing

Get help from the process control experts and reap the rewards.

Next steps

Contact us online if you require more information or you have a pricing query, or alternatively you may like to speak directly to your local Renishaw office.