Skip navigation

MSR1

Manual storage rack for TP20 and TP200 stylus modules.

MSR1 manual storage rack for TP20 and TP200

The MSR1 holds up to six pre-qualified stylus assemblies fitted to TP20 or TP200 probe modules. It simplifies manual module changing and thus aids measurement productivity.

MSR1 can be mounted on the CMM table or on a vertical surface.

Overall height (table mount version)

285 mm (11.22 in)

Depth (including wall bracket)

86 mm (3.39 in)

Width

236 mm (9.29 in)

Extended warranty

For peace of mind a 3-year warranty is available for your new CMM products during the first 3 months from purchase. Contact your vendor.