Skip navigation

Multi-tasking machines

CNC Mill/Turn centre

Select your machine size, and probing accuracy required

Large

Working range >3500 mm

Standard accuracy

High accuracy

Medium

Working range <3500 mm

Standard accuracy

High accuracy

Small

Working range <1500 mm

Standard accuracy

High accuracy

 

Downloads

  • Pocket guide:  Probes for CNC machine tools Pocket guide: Probes for CNC machine tools

    An easy to use pocket guide introducing Renishaw's range of probing solutions for CNC machine tools. Process control solutions.

  • Technical specifications:  Probing systems for CNC machine tools Technical specifications: Probing systems for CNC machine tools

    The type of probing system that you need will depend on your machine tool and the nature of the probing application. This document focuses on the main applications for probing on machine tools. It contains an introduction to the use of probing for each application, plus guidance on the selection of the most appropriate system and technical information about each probe.