neuroinspire™ lite

A free PC-based DICOM viewer with advanced volume rendering functionality!

Page contentDownloadsCall your local office Contact us online

neuroinspire™lite screenshotneuroinspire™ lite, is a free PC-based DICOM viewer with advanced volume rendering functionality intended for use by researchers and scientists to view medical image data sets. neuroinspire™ lite allows us to test out functionality that has been developed for the current and future versions of neuroinspire™ and hence offers features that are above and beyond those that are available in most freely downloadable DICOM viewers.

Features

In addition to being able to load and view images taken using MRI, CT systems etc., neuroinspire™ lite also contains the following features:

  • Alpha blended display of volumetric data using 2D or 3D textures 
  • Maximum Intensity Projection (MIP) 
  • Multi-Planar Reformatting (MPR) 
  • Up to six fixed-orientation moveable cut planes 
  • Interactive fly-through 
  • Stereoscopic display using anaglyph or dual viewport methods
  • Interactive transfer function modification 
  • Iso-surface mesh generation 
  • 3D Watershed segmentation 
  • Raw data and DICOM data import options

Feedback

After downloading neuroinspire™ lite, all we ask in return is that you let us know what you think of the software and its features or if there are any additional functionality that you would like incorporating in future releases.

Download

neuroinspire™lite is available for free download. Terms and conditions apply.

Minimum PC specification

  • Windows 2000 or Windows XP (not compatible with Vista)
  • 512Mb RAM or greater
  • 1GHz CPU
  • Pentium IV processor, 2GHz or faster
  • ATI Radeon 9000 or above, or NVIDIA GeForce 4 with 128Mb RAM

Downloads

Application or application installer file

neuroinspire™ lite

Application for viewing MRI scan images in multiplanar and 3D.

Terms and conditions

Next steps

Contact us online if you require more information or you have a pricing query, or alternatively you may like to speak directly to your local Renishaw office.