Skip navigation

OMP40-2 optical transmission probe

For workpiece inspection and job set-up on small to medium machining centres and small multi‑tasking machines.

Flexible probing solution.

Reliable modulated optical transmission.

Outstanding performance for less scrap and higher profits.

Ultra-compact probe

The OMP40-2 is an ultra-compact 3D touch-trigger probe with optical signal transmission. It is used for workpiece set-up inspection on small to medium machining centres, and on the growing number of high-speed machines fitted with small HSK and spindle tapers.

Its compatibility with all Renishaw optical receivers enables users to upgrade existing installations easily.

Features and benefits

  • Proven kinematic design.
  • Exceptional resistance to light interference with modulated transmission.
  • 360° transmission envelope.
  • Ultra-compact design.
  • 1 μm 2σ repeatability.

Previously it could take 1.5 hours to set a job that took 4.5 hours of machining; that was totally unacceptable. Now we can do the same set-up in 10 minutes, immediately freeing up 1 hour 20 minutes to cut more metal, which we make money on.

Sewtec Automation

OMP40-2 in action

Relevant videos

OMP40-2 literature

OMP40-2 installation guide

OMP40-2 images

Supporting information

Probing software options

The following software packages can be used to program probing routines for workpiece set-up and inspection on CNC machining centres.

  • GoProbe – entry-level package for simple workpiece set-up and tool setting routines.
  • Inspection Plus – an integrated suite of inspection cycles including vector measurement.
  • Productivity+™ Active Editor Pro – a PC-based software package with GUI, allowing users to select features directly from an imported CAD model.

Interface

Compatible interfaces / transmission units – OMI‑2, OMI‑2C, OMI‑2T, OSI with OMM‑2.

Trigger Logic app

The Trigger Logic™ app simplifies the process of configuring a Renishaw machine tool probe. The app provides the user with a simplified method of reviewing, configuring and changing their Renishaw probe settings. The app can also be used with radio probes for probe acquisition and partnering.

Download the app:

Google play icon App store icon

Trigger logic app