Skip navigation

Optical encoders software

Download Renishaw software for comprehensive calibration and set-up optimisation of your optical incremental encoder systems.

VIONiC™ Advanced Diagnostic Tool software

  • Advanced Diagnostic Tool (ADT) software - version 1.0.10

    The Advanced Diagnostic Tool (ADT) software version 1.0.10 (minor improvements, released February 2017) is used to give comprehensive, real time feedback from the VIONiC™ encoder system for calibration and diagnostics. The software must be used in conjunction with the ADT hardware which can be purchased from Renishaw using part number A-6195-0100. The hardware can be connected to a Windows tablet or a PC via the USB cable or in-line with the customers’ electronics.

    [1.9MB]

ATOM™ diagnostic sofware

  • ATOM™ diagnostic software version 1.0

    ATOM diagnostic software version 1.0 (released March 2015) can be used to optimise the installation of ATOM encoders and provide a quick and comprehensive system calibration. The software must be used in conjunction with the ATOM diagnostic hardware which can be purchased from Renishaw using part number A-9411-0011. The hardware is connected to the PC via the USB cable (provided in the kit) or in-line with the customers’ electronics.

    [77.7MB]
  • ATOM™ diagnostic software version 1.0

    ATOM diagnostic software version 1.0 (released March 2015) can be used to optimise the installation of ATOM encoders and provide a quick and comprehensive system calibration. The software must be used in conjunction with the ATOM diagnostic hardware which can be purchased from Renishaw using part number A-9411-0011. The hardware is connected to the PC via the USB cable (provided in the kit) or in-line with the customers’ electronics.

    [76.9MB]

TONiC™ diagnostic software

  • TONiC™ diagnostic software version 1.0

    TONiC diagnostic software version 1.0 (released March 2015) can be used to optimise the installation of TONiC encoders and provide a quick and comprehensive system calibration. The software must be used in conjunction with the TONiC diagnostic hardware which can be purchased from Renishaw using part number A-9411-0011. The hardware is connected to the PC via the USB cable (provided in the kit) or in-line with the customers’ electronics.

    [78.3MB]
  • TONiC™ diagnostic software version 1.0

    TONiC diagnostic software version 1.0 (released March 2015) can be used to optimise the installation of TONiC encoders and provide a quick and comprehensive system calibration. The software must be used in conjunction with the TONiC diagnostic hardware which can be purchased from Renishaw using part number A-9411-0011. The hardware is connected to the PC via the USB cable (provided in the kit) or in-line with the customers’ electronics.

    [77.2MB]

SiGNUM™ software

  • SiGNUM™ software version 5.0.

    SiGNUM software version 5.0 (released January 2012) - required to optimise installation and set-up of SiGNUM rotary and linear encoders and provides a quick and comprehensive system calibration. The SiGNUM Si interface is connected to the PC via a mini USB cable and the software provides real-time diagnostics to simplify installation and system maintenance.

    [40.3MB]
  • SiGNUM™ Software version 5.0.

    SiGNUM software version 5.0 (released January 2012) - required to optimise installation and set-up of SiGNUM rotary and linear encoders and provides a quick and comprehensive system calibration. The SiGNUM Si interface is connected to the PC via a mini USB cable and the software provides real-time diagnostics to simplify installation and system maintenance.

    [40.1MB]